The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • UC917
    The Hager quadro.system horizontal trunking with cover (300x80x2000 mm) provides tidy, protected cable routing across panels and switchboards. Its 2 m length and 80 mm height offer ample capacity, while the snap-on cover ensures quick access and a clean finish. Robust construction and precise fit with quadro.system components simplify installation, enhance safety, and keep wiring organized in commercial and industrial applications.
    EAN
    3250616139176
    VPE
    2 pieces
    • quadro5 monobloc enclos­ures and cabinets

    MCB Complete Kit Orion.Plus 5 rows 185 modules 850x900 System C RAL7035 UC917

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    MCB Complete Kit Orion.Plus 5 rows 185 modules 850x900 System C RAL7035

    UC917

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      80 mm
    • Width
      30 mm
    • Length
      2000 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-GB 2024-10-31
    PDF
    449,71 kB
    REACH declaration UC917
    PDF
    RoHS report UC917
    PDF

    Downloads

    • GeneratedProductDatasheet

      Image Hager Product data sheet UC917  | Hager UK

      Hager Product data sheet UC917

      Horizontal trunking and cover, quadro.system, 300x80x2000 mm

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-04-02  | Hager UK

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager UK

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      UC821 - Angle Busbar Support Pair 4P 400/630A for 20-32 mm Busbars
      UC821
      Busbar support bracket, quadro.system, 400-1600A
    • 2
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 3
      FZ515 - Key lock insert Quadro5 4-sided 6 mm locking
      FZ515
      Key lock insert, Quadro5, 8 mm
    • 4
      FZ517 - Universal barrel/key lock cylinder Nr.1242E, 2 keys, for IP44/54 enclosures
      FZ517
      Key lock insert, Quadro5, 6 mm
    • 5
      UC875 - Perforated copper busbar 700A 63x5mm M10 L1750 quadro.system
      UC875
      Cableset connecting kit, quadro.system, HA250 A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group