The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Equip­ment systems for quadro evo
    • UC584H
    The Hager Quadro Evo Horizontal 1xMCCB kit H1000 (800x400x188 mm) provides a robust, ready-to-mount housing for a single MCCB up to 1000 A. Made of steel with Class I insulation and a pure white RAL9010 cover, it combines durability and clean aesthetics. Eight 75 mm step positions streamline internal arrangement. Ideal for commercial/industrial main incomers or submains, it optimizes width-constrained panels and speeds installation.
    EAN
    3250616377172
    Packaging
    1 Piece
    • Equip­ment systems for quadro evo

    Back functional upright Quadro Evo H600 550x37.5x50 mm UC584H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Back functional upright Quadro Evo H600 550x37.5x50 mm

    UC584H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Compatible products

    • Referenced by 4 products available

    Complete your system

    • Mounting accessories
    • UC000XHP

      Mounting isolation class II kit for H3 and H3+ devices

      €0.00  / *

    Referenced by

    • FN037EW

      Top & bottom, quadro evo, 1000x800 mm

      €0.00  / *
    • FN022EW

      Top & bottom, quadro evo, 450x800 mm

      €0.00  / *
    • FN013EW

      Top & bottom, quadro evo, 700x800 mm

      €0.00  / *
    • FN017EW

      Top & bottom, quadro evo, 900x800 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      400 mm
    • Width
      800 mm
    • Depth
      188 mm
    • Number of units
      1
    Equip­ment
    • Number of rows
      0
    Capa­city
    • Number of modules
      0
    Safety
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Product colour
      Pure white
    Cover, door
    • Cabinet door/­cover
      Cover
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      8
    Elec­tric current
    • Rated current IN
      1000 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC584H
    PDF
    RoHS report UC584H
    PDF

    Downloads

    • Image UC584H  | Hager Africa

      Product Image UC584H

    • Product datasheet

      Image Hager Product data sheet UC584H  | Hager Africa

      Hager Product data sheet UC584H

      Horizontal 1xMCCB kit H1000, quadro evo, 800x400 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC666HA - Operating switch kit Quadro Evo 630A 800x300 RAL9010 Pure white
      UC666HA
      Kit operating Switch, quadro evo, 1600A 600x600
    • 2
      UC463HI - Operating switch kit Quadro Evo 125/400A 800x300 Class I
      UC463HI
      Kit operating Switch, quadro evo, 630A 600x300
    • 3
      UC483HI - Operating switch kit Quadro Evo 630A, 600x300, Isolation class I, RAL9010
      UC483HI
      Kit operating Switch, quadro evo, 630A 800x300
    • 4
      UC183HI - Operating switch kit Quadro Evo 125/400A 600x300 Isolation Class I
      UC183HI
      Kit operating Switch, quadro evo, 125/400A 800x300
    • 5
      UC233HA - Operating switch kit Quadro Evo 600x600 630A steel RAL9010
      UC233HA
      Kit operating Switch, quadro evo, 160/250A 350x300

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group