The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Distri­bu­tion cabinet up to 630 A
  • Equip­ment systems for quadro4 and quadro5
  • UC283PP
  • Distri­bu­tion systems

Vertical kit 3xMCCB Quadro.system H3+ P250, 798x298 mm, plug-in UC283PP

EAN
3250616375451
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Vertical kit 3xMCCB Quadro.system H3+ P250, 798x298 mm, plug-in

UC283PP

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Hinge for distri­bu­tion systems 1 products available

Compatible products

  • Referenced by 3 products available

Complete your system

  • Hinge for distri­bu­tion systems
  • UC268

    Hinge, quadro.system, 2 pieces

    0.00 €  / *

Referenced by

  • FM309

    Floor standing steel enclosure, Quadro5, 2010x900x260 mm

    0.00 €  / *
  • FM308

    Floor standing steel enclosure, Quadro5, 1860x900x260 mm

    0.00 €  / *
  • FM307

    Floor standing steel enclosure, Quadro5, 1710x900x260 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    300 mm
  • Width
    800 mm
  • Depth
    200 mm
Mater­ials
  • Material
    Steel
  • RAL code
    9010

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2024-10-31
PDF
449,71 kB
Hager REACH declaration UC283PP
PDF
Hager RoHS report UC283PP
PDF

Downloads

  • Image UC283PP  | Hager Africa

    Product Image UC283PP

  • Product datasheet

    Image Hager Product data sheet UC283PP  | Hager Africa

    Hager Product data sheet UC283PP

    Vertical kit 3xMCCB Quadro.system H3+ P250, 798x298 mm, plug-in

    PDF
More documentation

Discover more of this product range

    5
  • 1
    UC484PD - Vertical kit 3x4P/3x3P MCCB, Quadro.system, H3+ P630, 800x400 mm
    UC484PD
    Vertical kit 3x4P/3x3P MCCB, Quadro.system, H3+ P630, 800x400 mm
  • 2
    UC483PR - MCCB horizontal kit, Quadro.system, H3+ P630, 800x300 mm with RCB
    UC483PR
    MCCB horizontal kit, Quadro.system, H3+ P630, 800x300 mm with RCB
  • 3
    UC466PR - 2xMCCB vertical kit, Quadro.system, H3+ P630, 600x600 mm, with RCB
    UC466PR
    2xMCCB vertical kit, Quadro.system, H3+ P630, 600x600 mm, with RCB
  • 4
    UC464PM - 2xMCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm, motorized
    UC464PM
    2xMCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm, motorized
  • 5
    UC464P - MCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm
    UC464P
    MCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group