The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Actu­ators
    • Actu­ators for ON/OFF Lighting Control
    • TRE221
    EAN
    3250615989321
    Packaging
    1 Piece
    • Actu­at­ors, controls, gate­ways, …
    • Actu­ators for ON/OFF Lighting Control
    • Roller shut­ter­/blind control
    • See more

    Module 1 output for shutter/blind 10A IP55 KNX radio QL TRE221

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Module 1 output for shutter/blind 10A IP55 KNX radio QL

    TRE221

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Connectivity
    • With bus system KNX radio
      Yes
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Equip­ment
    • With switch for manual switch
      No
    Mater­ials
    • Colour
      White
    Elec­tric current
    • Rated current IN
      10 A
    • Max. switching current
      10 A
    Voltage
    • Type voltage supply
      AC
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      0
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, Repeat func­tion can be activ­ated to increase the radio range, Reset func­tion (to factory setting)
    • Type of connec­tion
      With screw-in lift terminals
    Power
    • Maximum switching power
      2300 W
    • Rated oper­a­tional power under 230 V AC AC1
      2000 W

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TRE221
    PDF
    RoHS report TRE221
    PDF

    Downloads

    • Image TRE221  | Hager Africa

      Product Image TRE221

    • Product datasheet

      Image Hager Product data sheet TRE221  | Hager Africa

      Hager Product data sheet TRE221

      Module 1 output for shutter/blind 10A IP55 KNX radio QL

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-31

      PDF
      122,34 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TRM693G - Flush-mounted universal dimmer 200W 2-wire KNX RF Quicklink, 230V
      TRM693G
      1 FLUSH MOUNTED OUTPUT 3A 230V + 2 INPUTS MAINS POWERED KNX RF
    • 2
      TRM692G - Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio
      TRM692G
      Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio
    • 3
      TRM600AU - 360° flush movement/presence detector NO, 230V, 5-1000 lx, 5s-15min delay
      TRM600AU
      Additional Control for latching relay or timer
    • 4
      TRM694AU - Flush mounted radio  output 4A free of potential + 2 inputs mains powered
      TRM694AU
      Flush mounted radio output 4A free of potential + 2 inputs mains powered
    • 5
      TRE201 - Module 1 output 10A IP55 KNX radio Quicklink
      TRE201
      Module 1 output 10A IP55 KNX radio Quicklink

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group