The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SVN464
    EAN
    3250615725561
    Packaging
    12
    • Switches, push buttons and LED indic­ator lights

    Latching 2NO Pushbutton + red Indicator light 12/48V SVN464

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Latching 2NO Pushbutton + red Indicator light 12/48V

    SVN464

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Equip­ment
    • Number of INV contacts
      0
    • Number of NC contacts
      0
    • Number of NO contacts
      2
    • With signal lamp
      Yes
    Elec­tric current
    • Momentary contact current
      16 A
    • Rated current
      16 A
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      66 mm
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      12 - 48 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SVN464
    PDF
    RoHS report SVN464
    PDF

    Downloads

    • Image SVN464  | Hager Africa

      Product Image SVN464

    • Product datasheet

      Image Hager Product data sheet SVN464  | Hager Africa

      Hager Product data sheet SVN464

      Latching 2NO Pushbutton + red Indicator light 12/48V

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-13

      PDF
      574,93 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SBN499 - 4-pole, 125A Modular Switch
      SBN499
      4-pole, 125A Modular Switch
    • 2
      SVN223 - Red+White+Blue Triple indicator light 230VAC
      SVN223
      Red+White+Blue Triple indicator light 230VAC
    • 3
      SVN221 - Green LED Triple indicator light 230VAC
      SVN221
      Green LED Triple indicator light 230VAC
    • 4
      SVN131 - Green LED Indicator light 12/48V
      SVN131
      Green LED Indicator light 12/48V
    • 5
      SVN132 - Red LED Indicator light 12/48V
      SVN132
      Red LED Indicator light 12/48V

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group