The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SVN223
    The Hager Red/White/Blue triple indicator light 230VAC is a 1‑module LED signalling unit for clear status feedback in distribution boards and control panels. 50-60 Hz, Ue 230 V, Ui 400 V, Uimp 4 kV. Low loss 0.8 W. IP20. Screw terminals for 0.75-6 mm² flexible or 0.75-10 mm² rigid conductors. Operating −20 to +50 °C. Compact 83×17.5×62 mm for easy DIN‑rail integration.
    EAN
    3250615511249
    Packaging
    12
    • Switches, push buttons and LED indic­ator lights

    MCB 1P 3A 6kA Curve C 230/400V biconnect 1 Module SVN223

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 1P 3A 6kA Curve C 230/400V biconnect 1 Module

    SVN223

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated insu­la­tion voltage Ui
      400 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 6 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 10 mm²
    • Type of lamp socket
      Fix
    Power
    • Power dissip­a­tion at IN
      0.80 W
    • Power per char­ging point
      0
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      62 mm
    Lighting
    • Type of lamp
      LED
    Mater­ials
    • Colour
      Red
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SVN223
    PDF
    RoHS report SVN223
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet SVN223  | Hager Africa

      Hager Product data sheet SVN223

      Red+White+Blue Triple indicator light 230VAC

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      258,05 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SBN199 - 1-pole, 125A Modular Switch
      SBN199
      1-pole, 125A Modular Switch
    • 2
      SVS125B - Clear LED Indicator light 230VAC QC busbar passing
      SVS125B
      Clear LED Indicator light 230VAC QC busbar passing
    • 3
      SVS126B - Green & Red LED Double indicator light 230VAC QC busbar passing
      SVS126B
      Green & Red LED Double indicator light 230VAC QC busbar passing
    • 4
      SVS127B - KNX Pulse Gateway 1-channel IP44 Surface-mount 30V
      SVS127B
      Red LED Triple indicator light 230VAC QC busbar passing
    • 5
      SBN490 - 4-pole, 100A Modular Switch
      SBN490
      4-pole, 100A Modular Switch

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group