The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SVS126B
    EAN
    3250615725059
    Packaging
    12
    • Switches, push buttons and LED indic­ator lights

    Green & Red LED Double indicator light 230VAC QC busbar passing SVS126B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Green & Red LED Double indicator light 230VAC QC busbar passing

    SVS126B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      quick­con­nect
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 2.5 mm²
    • Type of lamp socket
      Fix
    Power
    • Power dissip­a­tion at IN
      0.80 W
    • Power per char­ging point
      0
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      62 mm
    Lighting
    • Type of lamp
      LED
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SVS126B
    PDF

    Downloads

    • Image SVS126B  | Hager Africa

      Product Image SVS126B

    • Product datasheet

      Image Hager Product data sheet SVS126B  | Hager Africa

      Hager Product data sheet SVS126B

      Green & Red LED Double indicator light 230VAC QC busbar passing

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      258,05 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      263,80 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SBN499 - 4-pole, 125A Modular Switch
      SBN499
      4-pole, 125A Modular Switch
    • 2
      SBN416 - Modular switch 3P 100A 400V AC21/AC22 IP20 3 modules
      SBN416
      4-pole, 16A Modular Switch
    • 3
      SBN425 - 4-pole, 25A Modular Switch
      SBN425
      4-pole, 25A Modular Switch
    • 4
      SVN223 - MCB 1P 3A 6kA Curve C 230/400V biconnect 1 Module
      SVN223
      Red+White+Blue Triple indicator light 230VAC
    • 5
      SVN222 - Green & red LED Double indicator light 12/48V
      SVN222
      Green & red LED Double indicator light 12/48V

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group