The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Wall trunking solu­tions for resid­en­tial
  • Skirting ducts
  • SL200803D5
  • Skirting ducts

External corner VDI for trunking tehalit.SL 20x80mm oak SL200803D5

EAN
4012740895149
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

External corner VDI for trunking tehalit.SL 20x80mm oak

SL200803D5

  • Accessories
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • SL200802D5

    Trunking lid SL20080 aok

    0.00 €  / *

Technical properties

Accessories
  • Type of accessory
    Moulded
Settings
  • Angle range
    83 - 135
Dimen­sions
  • Height
    80 mm
  • Width
    20 mm
Mater­ials
  • Material
    Acryloni­trile-Butadiene-Styrene (ABS)
  • Related Series
    SL Standard 20x80

Downloads

  • Image SL200803D5  | Hager Africa

    Product Image SL200803D5

  • Product datasheet

    Image Hager Product data sheet SL200803D5  | Hager Africa

    Hager Product data sheet SL200803D5

    External corner VDI for trunking tehalit.SL 20x80mm oak

    PDF
  • Product licence

    Image Product_Licence_NF004_1078_SL  | Hager Africa

    Product_Licence_NF004_1078_SL

    Product licence International 2021-02-12

    PDF
    1,08 MB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Discover more of this product range

    5
  • 1
    SL200801 - Trunking base SL20080 black
    SL200801
    Trunking base SL20080 black
  • 2
    SL201151 - Trunking base SL20115 black
    SL201151
    Trunking base SL20115 black
  • 3
    SL20115A9016 - acc.box coupling SL20115 traffic white
    SL20115A9016
    acc.box coupling SL20115 traffic white
  • 4
    SL2011579016 - Joint cover for trunking tehalit.SL 20x115mm traffic white
    SL2011579016
    Joint cover for trunking tehalit.SL 20x115mm traffic white
  • 5
    SL20055A9016 - acc.box coupling SL20055 traffic white
    SL20055A9016
    acc.box coupling SL20055 traffic white

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group