The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Wall trunking solu­tions for resid­en­tial
  • Skirting ducts
  • SL200802D6
  • Cable routing and room connec­tion systems

Trunking lid SL20080 sucupira SL200802D6

EAN
4012740895033
Packaging
18 Meters

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Trunking lid SL20080 sucupira

SL200802D6

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
SL200801
SL200801
Trunking base SL20080 black
Add to a list
Add to a list

Optional accessories

  • Trans­ition piece/junc­tion piece for skirting duct 1 products available
  • Appli­ance box for skirting duct 2 products available

Complete your system

  • Trans­ition piece/junc­tion piece for skirting duct
  • Appli­ance box for skirting duct
  • SL2008081D1

    Adaptor for trunking SL 20x80mm and EK 40x40mm alu

    0.00 €  / *
  • SL20080911D1

    acc.box univ. SL20080 alu

    0.00 €  / *
  • SL200809119011

    acc.box univ. SL20080 black

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    80 mm
  • Width
    20 mm
  • Length
    2000 mm
Mater­ials
  • Material
    Polyvinyl­chloride (PVC)
  • Colour
    Sucu­pira
Equip­ment
  • With carpet border
    No
  • With protective film
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

REACH declaration SL200802D6
PDF
RoHS report SL200802D6
PDF

Downloads

  • Image SL200802D6  | Hager Africa

    Product Image SL200802D6

  • Product datasheet

    Image Hager Product data sheet SL200802D6  | Hager Africa

    Hager Product data sheet SL200802D6

    Trunking lid SL20080 sucupira

    PDF
  • Product licence

    Image Product_Licence_NF004_1078_SL  | Hager Africa

    Product_Licence_NF004_1078_SL

    Product licence International 2021-02-12

    PDF
    1,08 MB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Discover more of this product range

    5
  • 1
    SL20115A9016 - acc.box coupling SL20115 traffic white
    SL20115A9016
    acc.box coupling SL20115 traffic white
  • 2
    SL20080AD3 - acc.box coupling SL20080 mable
    SL20080AD3
    acc.box coupling SL20080 mable
  • 3
    SL20080AD2 - acc.box coupling SL20080 beech
    SL20080AD2
    acc.box coupling SL20080 beech
  • 4
    SL20055AD3 - acc.box coupling SL20055 mable
    SL20055AD3
    acc.box coupling SL20055 mable
  • 5
    SL20055AD2 - acc.box coupling SL20055 beech
    SL20055AD2
    acc.box coupling SL20055 beech

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group