The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL20080219011
    The Hager SL20080 trunking lid with soft lip in graphite black (RAL 9011) delivers a neat finish and improved sealing to wall or floor for cable trunking. PVC construction, 80×20 mm profile, 2000 mm length, with protective film for scratch-free installation. The soft lip minimizes gaps and dust ingress, enhancing protection and appearance in residential and commercial runs.
    EAN
    4012740895057
    Packaging
    24 Meters
    • Skirting ducts

    Trunking lid SL20055 soft lip 55x20mm L2000 PVC Graphite Black RAL9011 SL20080219011

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking lid SL20055 soft lip 55x20mm L2000 PVC Graphite Black RAL9011

    SL20080219011

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    SL200801
    SL200801
    Recy30% Trunking base SL20080 black
    Add to a list
    Add to a list

    Optional accessories

    • Appli­ance box for skirting duct 1 products available

    Complete your system

    • Appli­ance box for skirting duct
    • SL200809119011

      acc.box univ. SL20080 black

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      80 mm
    • Width
      20 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Graphite black
    • RAL code
      9011
    • Treat­ment
      Untreated
    Cover, door
    • Lid with soft lip
      Soft lip directed to wall/­floor
    Equip­ment
    • With carpet border
      No
    • With protective film
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      5 - 60 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration SL20080219011
    PDF
    RoHS report SL20080219011
    PDF

    Downloads

    • Image SL20080219011  | Hager Africa

      Product Image SL20080219011

    • Product datasheet

      Image Hager Product data sheet SL20080219011  | Hager Africa

      Hager Product data sheet SL20080219011

      Trunk. lid w. soft comp.SL20080 black

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20055A9016 - Trunking lid soft lip SL20055 20x55mm PVC RAL9016 2m with protective film
      SL20055A9016
      acc.box coupling SL20055 traffic white
    • 2
      SL20080A9016 - SL20080 trunking lid with soft lip 80x20mm 2m PVC RAL9016
      SL20080A9016
      acc.box coupling SL20080 traffic white
    • 3
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 4
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 5
      SL20055AD5 - acc.box coupling SL20055 oak
      SL20055AD5
      acc.box coupling SL20055 oak

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group