The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SK600
    EAN
    3250615616005
    Packaging
    1 Piece
    • Switches, push buttons and LED indic­ator lights
    • Change-over switches, key switches and accessories
    • See more

    Selector switch non spring ret SK600

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Selector switch non spring ret

    SK600

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      1
    • Control/­op­er­a­tion element
      Break switch
    • Type of pole
      1P
    Elec­tric current
    • Rated current IN
      20 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      8 kA
    Voltage
    • Rated oper­a­tional voltage Ue
      660 - 660 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      690 V
    Capa­city
    • Number of modules
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 50 Hz
    Dimen­sions
    • Height
      85 mm
    • Width
      53 mm
    • Depth
      64 mm
    Equip­ment
    • Number of NO contacts
      0
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1 - 6 mm²
    Power
    • Power dissip­a­tion at IN
      0.70 W

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SK600
    PDF
    RoHS report SK600
    PDF

    Downloads

    • Image SK600  | Hager Africa

      Product Image SK600

    • Product datasheet

      Image Hager Product data sheet SK600  | Hager Africa

      Hager Product data sheet SK600

      Selector switch non spring ret

      PDF
    • Declaration of conformity

      Image Declaration of conformity for Inverter / Switch  | Hager Africa

      Declaration of conformity for Inverter / Switch

      Declaration of conformity International 2021-10-13

      PDF
      133,67 kB
      Image Declaration of conformity for Inverter / Switch  | Hager Africa

      Declaration of conformity for Inverter / Switch

      Declaration of conformity International 2019-11-04

      PDF
      115,04 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SFT340 - Modular changeover switch 1P 25A no common point 1 module
      SFT340
      3-pole, 40A Centre Off Modular Changeover Switch with Top Common Point
    • 2
      SF463 - 4 pole Changeoverswitch 63A I-0-II
      SF463
      4 pole Changeoverswitch 63A I-0-II
    • 3
      SFT225 - 2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
      SFT225
      2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
    • 4
      SFT240 - Miniature Circuit Breaker 1P 6A Curve C 25kA 1 Module
      SFT240
      2-pole, 40A Centre Off Modular Changeover Switch with Top Common Point
    • 5
      SK606 - Switch with key 10A
      SK606
      Switch with key 10A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group