The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SBB216
    The Hager 2-pole 16A modular switch with LED indicator provides safe switching and isolation of 230 V AC circuits. Compact 1‑module (17.5 mm) design with screw terminals for 1.5-16 mm² conductors. Rated AC21/AC22 16 A, Ui 440 V, Uimp 4 kV; Icm 0.33 kA, Inc 3 kA with 50 A gG. IP20, 50-60 Hz. High endurance (200k mechanical/25k electrical). Ideal for lighting and small loads with clear status indication.
    EAN
    3250615511720
    Packaging
    1 Piece
    • Switches, push buttons and LED indic­ator lights

    Modular Switch 1P 63A AC21/AC22 230V 1 Module DIN rail SBB216

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modular Switch 1P 63A AC21/AC22 230V 1 Module DIN rail

    SBB216

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 1 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Break switch with light
    • Type of pole
      2P
    Elec­tric current
    • Rated current IN
      16 A
    • Accept­able current rating AC21 category A
      16 A
    • Accept­able current rating AC21 category B
      16 A
    • Accept­able current rating AC22 category A
      16 A
    • Accept­able current rating AC22 category B
      16 A
    • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
      0.33 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0.24 kA
    • Rated condi­tional short-­cir­cuit current Inc with fuse according to IEC/EN 60669-2-4
      3000A/50A gG
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.80 - 1.80 Nm
    • Suit­able for outdoor usage
      No
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Capa­city
    • Number of modules
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      68 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 16 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      200000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      25000
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      25000
    Power
    • Power dissip­a­tion at IN
      0.90 W
    • Power loss per pole at In
      0.40 W
    Lighting
    • Type of lamp
      LED
    Connectivity
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    • Top connec­tion align­ment for modular devices
      Shifted terminal
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SBB216
    PDF
    RoHS report SBB216
    PDF

    Downloads

    • Image SBB216  | Hager Africa

      Product Image SBB216

    • Product datasheet

      Image Hager Product data sheet SBB216  | Hager Africa

      Hager Product data sheet SBB216

      2-pole, 16A Modular Switch with Indicator Light

      PDF
    • Product licence

      Image Licence for NETHERLANDS  | Hager Africa

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,53 MB
      Image Licence for NETHERLANDS  | Hager Africa

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,23 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      322,30 kB
      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      Modułowe rozłączniki i przełączniki izolacyjne 16A i 125A

      PDF
      276,73 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SK600 - Selector switch non spring ret
      SK600
      Selector switch non spring ret
    • 2
      SBN499 - 4-pole, 125A Modular Switch
      SBN499
      4-pole, 125A Modular Switch
    • 3
      SVN223 - MCB 1P 3A 6kA Curve C 230/400V biconnect 1 Module
      SVN223
      Red+White+Blue Triple indicator light 230VAC
    • 4
      SBN432 - Modular switch 3P 32A AC22 400V 2 modules
      SBN432
      4-pole, 32A Modular Switch
    • 5
      SVN129 - Red LED Indicator Light 230V AC QuickConnect busbar pass IP20 1 Module
      SVN129
      Red, green, orange Triple indicator light 230VAC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group