The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Work­place solu­tions
    • Universal terminal blocks
    • NRF0024A00
    The Hager Empty Module 24x22.5 is a 580 mm aluminium mounting rail offering 24 apertures for standard 22.5 mm devices. Supplied without equipment, it lets you build custom power and data configurations. Its robust aluminium body and IP20 rating suit indoor residential or commercial use. Compact (56.5 x 54 x 580 mm) and clean in finish, it optimises panel or furniture integration where tailored modularity is required.
    EAN
    4012740204965
    Packaging
    1 Piece
    • Universal terminal blocks

    Empty module 16x22.5 16 empty spaces Aluminium 400mm IP20 NRF0024A00

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Empty module 16x22.5 16 empty spaces Aluminium 400mm IP20

    NRF0024A00

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Blind cover 6 products available

    Complete your system

    • Blind cover
    • WXF689N

      Blank function gallery 2 modules night

      €0.00  / *
    • WXF688T

      Blank function gallery 1 module titane

      €0.00  / *
    • WXF688N

      Blank function gallery 1 module night

      €0.00  / *
    • WXF688B

      Blank function gallery 1 module pure-white

      €0.00  / *
    • WXF688H

      Blank function gallery 1 module pure-white

      €0.00  / *
    • WXF689H

      Blank function gallery 2 modules pure-white

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of USB sockets
      0
    • Number of HDMI sockets
      0
    • Number of RJ45 CAT6 sockets
      0
    Equip­ment
    • Number of house sockets
      0
    • Number of empty space
      24
    Dimen­sions
    • Height
      56.50 mm
    • Length
      580 mm
    Accessories
    • Pre-equipped
      No
    Mater­ials
    • Material
      Aluminium
    • Colour
      Aluminium
    Safety
    • Ingress Protec­tion (IP) class
      IP2X

    Downloads

    • Image NRF0024A00  | Hager Africa

      Product Image NRF0024A00

    • Product datasheet

      Image Hager Product data sheet NRF0024A00  | Hager Africa

      Hager Product data sheet NRF0024A00

      Empty module 24x22,5

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      NRF0012A00 - Override Contactor 25A 2NO 230V~ 50Hz with manual override 1 Module
      NRF0012A00
      Empty module 12x22, 5
    • 2
      NRF0008A00 - Enclosure NewVegaD 48M 2-row 160A IP30 IK07 Class II surface-mounted
      NRF0008A00
      Empty module 8x22, 5
    • 3
      NRF0016A00 - Empty Module 12 Slots 22.5 mm Aluminium IP20
      NRF0016A00
      Empty module 16x22, 5
    • 4
      NRF0020A00 - Insulated busbar 3P changeover 20-40A 4-16mm² flexible HIM302/HIM304
      NRF0020A00
      Empty module 20x22, 5
    • 5
      NRF0024A00 - Empty module 16x22.5 16 empty spaces Aluminium 400mm IP20
      NRF0024A00
      Empty module 24x22, 5

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group