The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Ceiling and floor install­a­tion columns
    • Ceiling connec­tion columns - standard - DA
    • L1840
    EAN
    4012740212519
    Packaging
    1 Set
    • Ceiling connec­tion columns - standard - DA

    cover for DA200 pressure fitting L1840

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cover for DA200 pressure fitting

    L1840

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Steel
    • Treat­ment
      Varnished
    • Colour
      Black

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Non-equipped service poles with pressure fixation - Series DAS45 & DAS80 & DBS45 (english)
    PDF
    392,46 kB
    REACH declaration L1840
    PDF
    RoHS report L1840
    PDF

    Downloads

    • Image L1840  | Hager Africa

      Product Image L1840

    • Product datasheet

      Image Hager Product data sheet L1840  | Hager Africa

      Hager Product data sheet L1840

      cover for DA200 pressure fitting

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      DAC2809011 - rosette, graphite black
      DAC2809011
      rosette, graphite black
    • 2
      DAS2453000ELN - DA200 double,  pressure fitting 3 - 3,3 m, Alu naturel anodized
      DAS2453000ELN
      DA200 double, pressure fitting 3 - 3, 3 m, Alu naturel anodized
    • 3
      DAFF20007035 - universZ tower upper part low level 15x20x60 mm Polyamide (PA)
      DAFF20007035
      Baseplate RS, light grey
    • 4
      DAFF20009011 - Baseplate RS, graphite black
      DAFF20009011
      Baseplate RS, graphite black
    • 5
      DAFF220007035 - KNX radio motion detector quicklink 1.1 m, K.5 stainless steel matt, 5-1000 lx
      DAFF220007035
      Baseplate RS double, light grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group