The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Plastic, halo­gen­-­free slotted cable ducts
    • HNG7505007035B
    EAN
    4012740180412
    VPE
    20 meters
    • Plastic, halo­gen­-­free slotted cable ducts

    Slotted panel trunking made of PPO halogenfree HNG 75x50mm light grey HNG7505007035B

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Slotted panel trunking made of PPO halogenfree HNG 75x50mm light grey

    HNG7505007035B

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Spacer sleeve 2 product.page.accessories.products-available
    • Draper hand riveter 3 product.page.accessories.products-available
    • Screw rosette 1 product.page.accessories.products-available
    • Shears for cutting trunking 1 product.page.accessories.products-available
    • Wire clamp slotted cable duct system 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Spacer sleeve
    • Draper hand riveter
    • Screw rosette
    • Shears for cutting trunking
    • Wire clamp slotted cable duct system
    • M51592

      Spacer for slotted panel trunking made of PVC 12mm black

      €0.00  / *
    • M5159

      Spacer for slotted panel trunking made of PVC 20mm black

      €0.00  / *
    • L5264SCHW

      Rivet Driver for L5067 rivet black

      €0.00  / *
    • L5263ROT

      Rivet Driver for L5123 rivet red

      €0.00  / *
    • L5262GRAU

      Rivet Driver for L5085 rivet stone grey

      €0.00  / *
    • M5164

      Screw collar made of polyethylen for screw M4-M5

      €0.00  / *
    • L5561

      Mitre shear with cutting length 85mm

      €0.00  / *
    • HN750503

      Retaining clip for slotted panel trunking PC/ABS halogenfree 75x50mm rot

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      75 mm
    • Width
      50 mm
    • Length
      2000 mm
    • Slit width
      5 mm
    • Slot width
      7.50 mm
    • Inner cross-sec­tion
      3015 - 3015 mm²
    Equip­ment
    • Cover in scope of delivery
      Yes
    Mater­ials
    • Material
      Poly­phenylene oxide (PPO)
    • Colour
      Light grey
    • RAL code
      7035
    Func­tions
    • Is self-ex­tin­guishing
      Yes
    Stand­ards
    • Flam­mab­ility class according UL94
      V1
    Archi­tec­ture
    • Flex­ible
      No
    Config­ur­a­tion
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Elec­tric current
    • Is current leak stable
      Yes

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Slotted cable trunking systems for cabinets - series HNG-V1 (Halogenfree) (english)
    PDF
    407,93 kB
    REACH declaration HNG7505007035B
    PDF
    RoHS report HNG7505007035B
    PDF

    Downloads

    • Image HNG7505007035B  | Hager UK

      Product Image HNG7505007035B

    • GeneratedProductDatasheet

      Image Hager Product data sheet HNG7505007035B  | Hager UK

      Hager Product data sheet HNG7505007035B

      Slotted panel trunking made of PPO halogenfree HNG 75x50mm light grey

      PDF
    • ProductBimStep

      Image Step Model HNG7505007035B & HNG75050  | Hager UK

      Step Model HNG7505007035B & HNG75050

      STEP files International 2026-04-15

      STP
      484,13 kB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      298,83 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HA7100040 - Overlapping T-piece Steel for LFS trunking 60x200 IP30 IK08 RAL9016
      HA7100040
      Slotted panel trunking halogenfree HA7 100x40mm light grey
    • 2
      HNG3705007035B - Slotted panel trunking PPO halogenfree HNG 37x50mm light grey
      HNG3705007035B
      Slotted panel trunking PPO halogenfree HNG 37x50mm light grey
    • 3
      HA70402 - slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
      HA70402
      slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
    • 4
      HA70602 - slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
      HA70602
      slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
    • 5
      HN500753 - Retaining clip for slotted trunking PC/ABS halogen-free 37x50mm Red
      HN500753
      Retaining clip for slotted panel trunking PC/ABS halogenfree 50x75mm rot

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group