Moulded Case Circuit Breaker X160 4P 40kA 63A I mag 1000 HNA064M
EAN
3250613114381
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Shunt release 5 products available -
Under voltage coil 8 products available -
Auxiliaries contact block 4 products available -
AOB MCCB type A-HI 2 products available -
Terminal cover 4 products available -
Connection Functions 4 products available
Complete your system
Technical properties
Electric current
-
Rated current63 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui690 V
Power
-
Total power loss under IN12 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Connectivity
-
Type of connectionScrew terminal
Settings
-
Thermal protection knob setting xIN0, 0
-
Adjustment range short-term delayed short-circuit release0 - 0 A
Compatibility
-
Suitable for DIN RailYes
Installation, mounting
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Downloads
-
Product datasheet
Hager Product data sheet HNA064M
Moulded Case Circuit Breaker X160 4P 40kA 63A I mag 1000
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF430,96 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF435,49 kB
More documentation