The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Plastic, halo­gen­-­free slotted cable ducts
    • HN501253
    The Hager retaining clip for slotted panel trunking 50x125 secures cables and covers in control panels. Made from robust, halogen-free PC-ABS for safer, low-smoke installations. Sized for HNG 50x125 ducts, red color for easy identification. Quick snap-in mounting and consistent hold (non-adjustable), ideal for tidy routing in residential, commercial, and industrial applications.
    EAN
    4012740242714
    VPE
    50 pieces
    • Plastic, halo­gen­-­free slotted cable ducts

    Halogen-free T-piece for LF/FB trunking 60x190mm ABS IK07 Stone Grey HN501253

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Halogen-free T-piece for LF/FB trunking 60x190mm ABS IK07 Stone Grey

    HN501253

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      50 mm
    • Width
      125 mm
    Install­a­tion, mounting
    • Is adjustable to duct width
      No
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Red
    • Related Series
      HNG 50x125

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration HN501253
    PDF
    RoHS report HN501253
    PDF

    Downloads

    • Image HN501253  | Hager UK

      Product Image HN501253

    • GeneratedProductDatasheet

      Image Hager Product data sheet HN501253  | Hager UK

      Hager Product data sheet HN501253

      Retaining clip for slotted panel trunking PC/ABS halogenfree 50x125mm rot

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      298,83 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HA70602 - slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
      HA70602
      slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
    • 2
      HNG5012507035B - BA7 slotted panel trunking PVC 100x60mm cover incl. UL94 V0 RAL7030 2m
      HNG5012507035B
      Slotted panel trunking cover PPO halogenfree HNG 50x125mm light grey
    • 3
      HNG3705007035B - Slotted panel trunking PPO halogenfree HNG 37x50mm light grey
      HNG3705007035B
      Slotted panel trunking PPO halogenfree HNG 37x50mm light grey
    • 4
      HA70402 - slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
      HA70402
      slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
    • 5
      HA7100030 - Slotted panel trunking HA7 80x30mm halogen-free PC-ABS RAL7035 2m w/cover
      HA7100030
      Slotted panel trunking halogenfree HA7 100x30mm light grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group