The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • HMX463
    The Hager MCB 4P C-63A 50kA (6 modules) protects three-phase+neutral circuits from overloads and short circuits in demanding commercial/industrial panels. With 50kA Icu/Icn, 415 V AC rating, C-curve for mixed/inductive loads, and Ui 500 V/Uimp 6 kV, it manages high fault levels. Screw terminals up to 70 mm², -25 to 70°C operation, and 20,000 mechanical operations ensure durable, compact protection.
    EAN
    3250613232122
    VPE
    1 piece
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 2P 80A 15kA Curve B 415V AC 3 Modules HMX463

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    MCB 2P 80A 15kA Curve B 415V AC 3 Modules

    HMX463

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • AOB 125 A type A-HI 2 product.page.accessories.products-available
    • AOB 125 A type AC 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • AOB 125 A type A-HI
    • AOB 125 A type AC
    • BTH480E

      Earth leakage add-on-block 4P 125A Adjustable type HI

      €0.00  / *
    • BDH480E

      Earth leakage add-on-block 4P 125A 30mA type A HI

      €0.00  / *
    • BFC480E

      Earth leakage add-on-block 4P 125A 300mA type AC

      €0.00  / *
    • BDC480E

      Earth leakage add-on-block 4P 125A 30mA type AC

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      50 kA
    Archi­tec­ture
    • Type of pole
      4P
    • Curve
      C
    Capa­city
    • Number of modules
      6
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque down terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque
      3.5 - 5.0 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 70 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 50 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 50 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 70 mm²
    • Cross-sec­tion flex­ible conductor
      50 mm²
    • Cross-sec­tion rigid conductor
      70 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      21.72 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      90 mm
    • Width
      106 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-GB 2022-09-23
    PDF
    378,48 kB
    REACH declaration HMX463
    PDF
    RoHS report HMX463
    PDF

    Downloads

    • Image HMX463  | Hager UK

      Product Image HMX463

    • GeneratedProductDatasheet

      Image Hager Product data sheet HMX463  | Hager UK

      Hager Product data sheet HMX463

      MCB 4P 50kA C-63A 6M

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      270,06 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NEN150 - MCB 1P 6/10kA B-50A 1M
      NEN150
      MCB 1P 6/10kA B-50A 1M
    • 2
      NEN125 - Magnetic MCB 4P 63A 15kA 400V IEC 60947-2 4 Modules
      NEN125
      MCB 1P 6/10kA B-25A 1M
    • 3
      HMX410 - Terminal shield 3P for HA362/HA364/HA368
      HMX410
      MCB 4P 50kA C-10A 6M
    • 4
      HMX363 - MCB 3P 50kA C-63A 4.5M
      HMX363
      MCB 3P 50kA C-63A 4.5M
    • 5
      HMX340 - MCB 3P 50kA C-40A 4.5M
      HMX340
      MCB 3P 50kA C-40A 4.5M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group