The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • MCCBs
    • Moulded case circuit breakers
    • HMQ990JR
    EAN
    3250613251444
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker h3+ PW1600 LSI 3P3D 1600A 50kA FTC HMQ990JR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3+ PW1600 LSI 3P3D 1600A 50kA FTC

    HMQ990JR

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Elec­trical accessories for low-­voltage compon­ents 2 products available
    • Handle for power circuit breaker 1 products available
    • Auxil­i­aries contact block 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • Elec­trical accessories for low-­voltage compon­ents
    • Handle for power circuit breaker
    • Auxil­i­aries contact block
    • Mech­anic accessories for low-­voltage compon­ents
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      €0.00  / *
    • HWY950HSA

      Terminal block A type 6/3 for AX, MO, FS, RTC, UV, SH, CC

      €0.00  / *
    • HYH957H

      TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version

      €0.00  / *
    • HXH036H

      Rotary handle sentinel

      €0.00  / *
    • HXH027H

      Auxiliary Switch for AX/AL/FS/AXO/AXC STATUS

      €0.00  / *
    • HYH040H

      Terminal connection FC - top/bottom 3P PW1600

      €0.00  / *
    • HYH500H

      MCCB PW1600 MOUNTING SCREWS

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      1600 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
      50 kA
    • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
      19.2 kA
    • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
      19.2 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      30 kA
    • Rated service breaking capa­city Ics under 220 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 240 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 380 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 415 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 690 V AC according to IEC 60947-2
      30 kA
    • Rated current at 10°C according to IEC 60947
      1600 A
    • Rated current at 15°C according to IEC 60947
      1600 A
    • Rated current at 20°C according to IEC 60947
      1600 A
    • Rated current at 25°C according to IEC 60947
      1600 A
    • Rated current at 30°C according to IEC 60947
      1600 A
    • Rated current at 35°C according to IEC 60947
      1600 A
    • Rated current at 40°C according to IEC 60947
      1600 A
    • Rated current at 45°C according to IEC 60947
      1600 A
    • Rated current at 50°C according to IEC 60947
      1590 A
    • Rated current at 55°C according to IEC 60947
      1540 A
    • Rated current at 60°C according to IEC 60947
      1490 A
    • Rated current at 70°C according to IEC 60947
      1430 A
    • Rated current at 65°C according to IEC 60947
      1430 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Without neutral
    Trip­ping
    • Response time when opening
      12 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      50-50 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Voltage
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Func­tions
    • Trip unit
      Sentinel LSI
    Power
    • Power dissip­a­tion at IN
      129.6 W
    • Power loss per pole at In
      1.8 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000
    • Number of mech­an­ical oper­a­tions
      20000
    Equip­ment
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    Connec­tion
    • Connect­or/plug type
      Terminal
    Cover, door
    • Inter­lock­able
      Yes
    Cable
    • Cable material
      Copper, Aluminium
    Dimen­sions
    • Height
      330 mm
    • Width
      210 mm
    • Depth
      198 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Compat­ible with RDC AOB
      No
    • Suit­able for distri­bu­tion board
      Yes
    Power supply
    • Posi­tion power supply
      Bidirec­tional
    Connectivity
    • Type of connec­tion
      Bolt connec­tion
    Elec­trical protec­tion
    • Long-­time over­load protec­tion (ltd): delay (tr)
      0.5 s, 1 s, 2 s, 4 s, 5 s, 8 s, 10 s, 15 s, 20 s, 25 s
    • Short-­time protec­tion (std): delay (tsd)
      50 ms, 100 ms, 200 ms, 400 ms, 600 ms
    • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
      1.5, 2, 3, 4, 6, 8, 10, 12, 15

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HMQ990JR
    PDF
    RoHS report HMQ990JR
    PDF

    Downloads

    • Image HMQ990JR  | Hager Africa

      Product Image HMQ990JR

    • Product datasheet

      Image Hager Product data sheet HMQ990JR  | Hager Africa

      Hager Product data sheet HMQ990JR

      Moulded Case Circuit Breaker h3+ PW1600 LSI 3P3D 1600A 50kA FTC

      PDF
    • Installation manual

      Image Installation manual  | Hager Africa

      Installation manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      40,05 MB
      Image QuickInstall manual  | Hager Africa

      QuickInstall manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      25,64 MB
    • Manual

      Image Technical catalogue  | Hager Africa

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
      Image User manual  | Hager Africa

      User manual

      hw+ sentinel electronic trip units

      PDF
      19,14 MB
      Image User manual  | Hager Africa

      User manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      265,25 kB
      Image UKCA DECLARATION OF CONFORMITY  | Hager Africa

      UKCA DECLARATION OF CONFORMITY

      Version of January 16, 2024

      PDF
      415,30 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HMW631NR - Moulded Case Circuit Breaker h3+ P250 LSNI 3P 250A 50kA Icu 400V Fixed
      HMW631NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    • 2
      HMW630NR - MCCB h3+ P630 ENERGY 4P 630A Icu 50kA Fixed Toggle IP4X
      HMW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    • 3
      HMW400NR - Moulded Case Circuit Breaker h3+ Energy 3P 250A 50kA fixed
      HMW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    • 4
      HMT160NR - MCCB h3+ P250 Energy 4P 250A 50kA fixed toggle
      HMT160NR
      Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 160A 50kA FTC
    • 5
      HMT101NR - Moulded Case Circuit Breaker h3+ P250 3P 63A Icu 70kA TM adjustable
      HMT101NR
      Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 100A 50kA FTC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group