The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • High Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYH957H
    EAN
    3250610000861
    VPE
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version HYH957H

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version

    HYH957H

    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-GB 2024-11-25
    PDF
    216,26 kB
    REACH declaration HYH957H
    PDF
    RoHS report HYH957H
    PDF

    Downloads

    • Image HYH957H  | Hager UK

      Product Image HYH957H

    • GeneratedProductDatasheet

      Image Hager Product data sheet HYH957H  | Hager UK

      Hager Product data sheet HYH957H

      TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version

      PDF
    • ProductNotice

      Image Instruction manual International 2024-07-02  | Hager UK

      Instruction manual International 2024-07-02

      PDF
      5,46 MB
    • ProductMaintenanceManual

      Image Technical catalogue  | Hager UK

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-15  | Hager UK

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager UK

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXT049HK - Motor Operator P250 48VDC without Auto-Reset +key
      HXT049HK
      Motor Operator P250 48VDC without Auto-Reset +key
    • 2
      HXT048HK - Motor Operator P250 48VDC with Auto-Reset +key
      HXT048HK
      Motor Operator P250 48VDC with Auto-Reset +key
    • 3
      HXT044HK - Motor Operator P250 230-240VAC without Auto-Reset + key
      HXT044HK
      Motor Operator P250 230-240VAC without Auto-Reset + key
    • 4
      HXC008H - Shunt trip Release 110V DC (h250-h400-h630-h800-h1000)
      HXC008H
      Shunt trip Release 110V DC (h250-h400-h630-h800-h1000)
    • 5
      HXT042HK - Motor Operator P250 230-240VAC with Auto-Reset + key
      HXT042HK
      Motor Operator P250 230-240VAC with Auto-Reset + key

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group