The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • HIM408
    The Hager modular 3P+N 80A change-over switch enables safe manual transfer between two power sources in three-phase systems. Rated 380-415 V, 50-60 Hz, with Ui 800 V and 8 kV impulse withstand, it offers robustness. Icw 1.5 kA and Icc 50 kA (with gG fuses) enhance fault endurance. Compact 8-mod width with short rotary handle, IP20, interlockable. Handles up to 52 kW AC1 at 400 V. Suits 2.5-35 mm² conductors, -20 to 70 °C.
    EAN
    3250613140571
    Packaging
    1 Piece

    Modular change-over switch 3P+N 20A 415V 50kA Icc short rotary handle 8 modules HIM408

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modular change-over switch 3P+N 20A 415V 50kA Icc short rotary handle 8 modules

    HIM408

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Switch oper­ating shaft 3 products available
    • Terminal cover 1 products available
    • Door coup­ling handle for switchgear 1 products available
    • Auxil­iary contact block 2 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

    Complete your system

    • Switch oper­ating shaft
    • Terminal cover
    • Door coup­ling handle for switchgear
    • Auxil­iary contact block
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • HZC111

      Shaft extension N°5 150mm LBS 20-125A

      €0.00  / *
    • HZC113

      Shaft extension N°5 320mm LBS 20-125A

      €0.00  / *
    • HZC112

      Shaft extension N°5 200mm LBS 20-125A

      €0.00  / *
    • HZC214

      Terminal shrouds 4P LBS 63-100A

      €0.00  / *
    • HZC016

      Grey handle COS 20-80A

      €0.00  / *
    • HZC312

      Auxiliary contact 2C LBS 20-160A

      €0.00  / *
    • HZC311

      Auxiliary contact 1C+1O LBS 20-160A

      €0.00  / *
    • HZC708

      Insulated busbar 3P change over 63-80A HIM306 HIM308

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8000 V
    Elec­tric current
    • Rated current IN
      80 A
    • Rated short-­time with­stand current Icw IEC 60947
      1.50 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      52000 W
    • Power dissip­a­tion at IN
      9.60 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Short rotary handle
    • Type of pole
      4P
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3.5 - 3.85 Nm
    Dimen­sions
    • Height
      76 mm
    • Width
      140 mm
    • Depth
      89 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      8
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      2.5 - 35 mm²
    • Cross-sec­tion rigid conductor
      2.5 - 35 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HIM408
    PDF
    RoHS report HIM408
    PDF

    Downloads

    • Image HIM408  | Hager Africa

      Product Image HIM408

    • Product datasheet

      Image Hager Product data sheet HIM408  | Hager Africa

      Hager Product data sheet HIM408

      Modular change-over switch 4x80A

      PDF
    • Installation manual

      Image Installation manual International 2024-11-28  | Hager Africa

      Installation manual International 2024-11-28

      PDF
      1,45 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      274,71 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group