The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Load break switches
    • HA966N
    EAN
    3250613119973
    Packaging
    1 Piece
    • Modular load switch breakers
    • Load break switches
    • See more

    Load break switch with visible breaking 4P 400A HA966N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch with visible breaking 4P 400A

    HA966N

    • Accessories
    • Technical properties
    • Environmental value
    • More products

    Complete your system

    Optional accessories

    • Terminal cover 1 products available

    Complete your system

    • Terminal cover
    • HZ096

      Terminal Shrouds for HA966N 3P

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      400 A
    • Accept­able current rating AC21
      400 A
    • Accept­able current rating AC21 category A
      400 A
    • Accept­able current rating AC21 category B
      400 A
    • Accept­able current rating AC22 category A
      400 A
    • Accept­able current rating AC22 category B
      400 A
    • Accept­able current rating AC23 category A
      400 A
    • Accept­able current rating AC23 category B
      400 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      15.30 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      9 kA
    • Rated short-­time with­stand current Icw IEC 60947
      9 kA
    Connec­tion
    • Cross-sec­tion rigid conductor
      1x 240 mm²
    • Cross-sec­tion flex­ible conductor
      240 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      24.40 W
    • Total power loss under IN
      38.70 W
    • Rated oper­a­tional power under 400 V AC AC1
      263000 W
    • Rated oper­a­tional power under 400 V AC AC23
      180000 W
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Archi­tec­ture
    • Type of pole
      4P
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Dimen­sions
    • Height
      160 mm
    • Width
      319 mm
    • Depth
      214 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Load break switch 4P 630A (English)
    PDF
    369,67 kB
    Hager REACH declaration HA966N
    PDF
    Hager RoHS report HA966N
    PDF

    Discover more of this product range

      5
    • 1
      HA457 - Load break switch 4P 400A
      HA457
      Load break switch 4P 400A
    • 2
      HAB403 - Load break switch 4P 32A
      HAB403
      Load break switch 4P 32A
    • 3
      HA351 - Load break switch 3P 125A
      HA351
      Load break switch 3P 125A
    • 4
      HA357 - Load break switch 3P 400A
      HA357
      Load break switch 3P 400A
    • 5
      HAB402 - Load break switch 4P 20A
      HAB402
      Load break switch 4P 20A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group