The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Plastic, halo­gen­-­free slotted cable ducts
    • HA725040
    EAN
    4012740199124
    Packaging
    48 Meters
    • Plastic, halo­gen­-­free slotted cable ducts

    Slotted panel trunking halogenfree HA7 25x40mm light grey HA725040

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Slotted panel trunking halogenfree HA7 25x40mm light grey

    HA725040

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Spacer sleeve 2 products available
    • Wire clamp slotted cable duct system 1 products available
    • Draper hand riveter 3 products available
    • Screw rosette 1 products available
    • Shears for cutting trunking 1 products available

    Complete your system

    • Spacer sleeve
    • Wire clamp slotted cable duct system
    • Draper hand riveter
    • Screw rosette
    • Shears for cutting trunking
    • M51592

      Spacer for slotted panel trunking made of PVC 12mm black

      €0.00  / *
    • M5159

      Spacer for slotted panel trunking made of PVC 20mm black

      €0.00  / *
    • BA7CLIP

      Clip made of polystyrene for slottet panel trunking BA7/HA7 width 40mm

      €0.00  / *
    • L5264SCHW

      Rivet Driver for L5067 rivet black

      €0.00  / *
    • L5263ROT

      Rivet Driver for L5123 rivet red

      €0.00  / *
    • L5262GRAU

      Rivet Driver for L5085 rivet stone grey

      €0.00  / *
    • M5164

      Screw collar made of polyethylen for screw M4-M5

      €0.00  / *
    • L5561

      Mitre shear with cutting length 85mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      25 mm
    • Width
      40 mm
    • Length
      2000 mm
    • Slit width
      6 mm
    • Slot width
      6.50 mm
    • Inner cross-sec­tion
      463 - 463 mm²
    Equip­ment
    • Cover in scope of delivery
      Yes
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Light grey
    • RAL code
      7035
    Func­tions
    • Is self-ex­tin­guishing
      Yes
    Stand­ards
    • Flam­mab­ility class according UL94
      V0
    Safety
    • Fire resist­ance class
      M1
    Archi­tec­ture
    • Flex­ible
      No
    Config­ur­a­tion
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting, Rivet mounting
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Elec­tric current
    • Is current leak stable
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document International 2022-01-10
    PDF
    221,80 kB
    REACH declaration HA725040
    PDF
    RoHS report HA725040
    PDF

    Downloads

    • Image HA725040  | Hager Africa

      Product Image HA725040

    • Product datasheet

      Image Hager Product data sheet HA725040  | Hager Africa

      Hager Product data sheet HA725040

      Slotted panel trunking halogenfree HA7 25x40mm light grey

      PDF
    • STEP files

      Image Step Model HA725040  | Hager Africa

      Step Model HA725040

      STEP files International 2026-04-15

      STP
      621,03 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      303,50 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      HNG7507507035B - Slotted panel trunking made of PPO halogenfree HNG 75x75mm light grey
      HNG7507507035B
      Slotted panel trunking made of PPO halogenfree HNG 75x75mm light grey
    • 2
      HA780100 - slottet panel trunking HA7 80x100, light grey
      HA780100
      slottet panel trunking HA7 80x100, light grey
    • 3
      HNG5005007035B - Slotted panel trunking cover PPO HNG 50x50mm light grey
      HNG5005007035B
      Slotted panel trunking cover PPO HNG 50x50mm light grey
    • 4
      HA7100060 - Slotted panel trunking halogenfree HA7 100x60mm light grey
      HA7100060
      Slotted panel trunking halogenfree HA7 100x60mm light grey
    • 5
      HA740025 - slottet panel trunking HA7 40x25, light grey
      HA740025
      slottet panel trunking HA7 40x25, light grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group