The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Plastic, halo­gen­-­free slotted cable ducts
    • HA7100040
    The Hager HA7 slotted panel trunking 100x40mm (2 m) organizes and protects wiring in panels and switchboards. Halogen-free PC-ABS with included cover, light grey RAL7035. Slotted sidewalls (6/6.5 mm) enable easy wire exit and bundling. Self-extinguishing UL94 V0 with M1 fire rating enhances safety. Rigid design ensures clean, durable installations in residential, commercial, and industrial environments.
    EAN
    4012740859844
    Packaging
    20 Meters
    • Plastic, halo­gen­-­free slotted cable ducts

    Overlapping T-piece Steel for LFS trunking 60x200 IP30 IK08 RAL9016 HA7100040

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Overlapping T-piece Steel for LFS trunking 60x200 IP30 IK08 RAL9016

    HA7100040

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Spacer sleeve 2 products available
    • Wire clamp slotted cable duct system 1 products available
    • Draper hand riveter 3 products available
    • Screw rosette 1 products available
    • Shears for cutting trunking 1 products available

    Complete your system

    • Spacer sleeve
    • Wire clamp slotted cable duct system
    • Draper hand riveter
    • Screw rosette
    • Shears for cutting trunking
    • M51592

      Spacer for slotted panel trunking made of PVC 12mm black

      €0.00  / *
    • M5159

      Spacer for slotted panel trunking made of PVC 20mm black

      €0.00  / *
    • BA7CLIP

      Clip made of polystyrene for slottet panel trunking BA7/HA7 width 40mm

      €0.00  / *
    • L5264SCHW

      Rivet Driver for L5067 rivet black

      €0.00  / *
    • L5263ROT

      Rivet Driver for L5123 rivet red

      €0.00  / *
    • L5262GRAU

      Rivet Driver for L5085 rivet stone grey

      €0.00  / *
    • M5164

      Screw collar made of polyethylen for screw M4-M5

      €0.00  / *
    • L5561

      Mitre shear with cutting length 85mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      100 mm
    • Width
      40 mm
    • Length
      2000 mm
    • Slit width
      6 mm
    • Slot width
      6.50 mm
    • Inner cross-sec­tion
      3328 - 3328 mm²
    Equip­ment
    • Cover in scope of delivery
      Yes
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Light grey
    • RAL code
      7035
    Func­tions
    • Is self-ex­tin­guishing
      Yes
    Stand­ards
    • Flam­mab­ility class according UL94
      V0
    Safety
    • Fire resist­ance class
      M1
    Archi­tec­ture
    • Flex­ible
      No
    Config­ur­a­tion
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting, Rivet mounting
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Elec­tric current
    • Is current leak stable
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document International 2022-01-10
    PDF
    221,80 kB
    REACH declaration HA7100040
    PDF
    RoHS report HA7100040
    PDF

    Downloads

    • Image HA7100040  | Hager Africa

      Product Image HA7100040

    • Product datasheet

      Image Hager Product data sheet HA7100040  | Hager Africa

      Hager Product data sheet HA7100040

      Slotted panel trunking halogenfree HA7 100x40mm light grey

      PDF
    • STEP files

      Image Step Model HA7100040  | Hager Africa

      Step Model HA7100040

      STEP files International 2026-04-15

      STP
      829,13 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      303,50 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      HA70252K - Lid halogenfree for slotted panel trunking HA7 25mm light grey
      HA70252K
      Lid halogenfree for slotted panel trunking HA7 25mm light grey
    • 2
      HN370503 - Trunking LFF 60x190mm PVC 2m pre-coupled IP40 IK07 with cable clips RAL9016
      HN370503
      Retaining clip for slotted panel trunking PC/ABS halogenfree 37x50mm rot
    • 3
      HNG3702507035B - HNG slotted panel trunking PPO halogen-free 50x125mm UL94 V1 2m
      HNG3702507035B
      Slotted panel trunking PPO halogenfree HNG 37x25mm light grey
    • 4
      HNG2502507035B - Slotted panel trunking made of PPO halogenfree HNG 25x25mm light grey
      HNG2502507035B
      Slotted panel trunking made of PPO halogenfree HNG 25x25mm light grey
    • 5
      HNG5012507035B - BA7 slotted panel trunking PVC 100x60mm cover incl. UL94 V0 RAL7030 2m
      HNG5012507035B
      Slotted panel trunking cover PPO halogenfree HNG 50x125mm light grey

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group