The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Enclosure solu­tions
    • Plastic, halo­gen­-­free slotted cable ducts
    • HA70252
    EAN
    4012740199421
    VPE
    28 meters
    • Plastic, halo­gen­-­free slotted cable ducts

    slotted trunking lid for height 40/60/80mm halogen free for HA7 width 25mm lgrey HA70252

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    slotted trunking lid for height 40/60/80mm halogen free for HA7 width 25mm lgrey

    HA70252

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Width
      25 mm
    • Length
      2000 mm
    • Lid width
      25 mm
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Light grey
    • RAL code
      7035
    • Related Series
      HA7 40x25, HA7 60x25, HA7 80x25

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document International 2022-01-10
    PDF
    221,80 kB
    REACH declaration HA70252
    PDF
    RoHS report HA70252
    PDF

    Downloads

    • Image HA70252  | Hager UK

      Product Image HA70252

    • GeneratedProductDatasheet

      Image Hager Product data sheet HA70252  | Hager UK

      Hager Product data sheet HA70252

      slotted trunking lid for height 40/60/80mm halogen free for HA7 width 25mm lgrey

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      303,50 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HA7100040 - Overlapping T-piece Steel for LFS trunking 60x200 IP30 IK08 RAL9016
      HA7100040
      Slotted panel trunking halogenfree HA7 100x40mm light grey
    • 2
      HNG3705007035B - Slotted panel trunking PPO halogenfree HNG 37x50mm light grey
      HNG3705007035B
      Slotted panel trunking PPO halogenfree HNG 37x50mm light grey
    • 3
      HA70402 - slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
      HA70402
      slotted trunking lid for height 40/60/80mm halogen free for HA7 width 40mm lgrey
    • 4
      HA70602 - slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
      HA70602
      slotted trunking lid from PC/ABS halogen free for HA7 width 60mm light grey
    • 5
      HN500753 - Retaining clip for slotted trunking PC/ABS halogen-free 37x50mm Red
      HN500753
      Retaining clip for slotted panel trunking PC/ABS halogenfree 50x75mm rot

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group