The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Load break switches
    • HA406
    The Hager 4P 125A load break switch with visible breaking provides safe isolation and reliable load switching for distribution boards. Rated Ui 800V, Uimp 8kV, Ue 380-415V, Icw 2.5kA/1s. AC22 125A and AC23 63A capability suits mixed and motor loads. Interlockable IP20 with short rotary handle. Screw terminals accept up to 50 mm². 6-module compact design, -20 to 70°C. Ideal as main, maintenance or safety switch.
    EAN
    3250613114060
    Packaging
    1 Piece
    • Modular load switch breakers
    • Load break switches
    • See more

    Load break switch 3P 160A Visible break AC23B Main switch IP20 HA406

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch 3P 160A Visible break AC23B Main switch IP20

    HA406

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary contact block 1 products available
    • Switch oper­ating shaft 2 products available
    • Door coup­ling handle for switchgear 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available
    • Terminal cover 1 products available

    Complete your system

    • Auxil­iary contact block
    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Terminal cover
    • HZ022

      Auxiliary contact 1C+1O ha100/160

      €0.00  / *
    • HZC104

      Shaft extension 320 mm FCS-LBS 80-250A

      €0.00  / *
    • HZC103

      Shaft extension 200 mm FCS-LBS 80-250A

      €0.00  / *
    • HZC002

      Black handle FCS- LBS 100-630A

      €0.00  / *
    • HZ082

      Connection terminal ha406N / ha407

      €0.00  / *
    • HZ062

      Terminal covers ha407

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      125 A
    • Accept­able current rating AC21
      125 A
    • Accept­able current rating AC21 category A
      125 A
    • Accept­able current rating AC21 category B
      125 A
    • Accept­able current rating AC22 category A
      125 A
    • Accept­able current rating AC22 category B
      125 A
    • Accept­able current rating AC23 category A
      63 A
    • Accept­able current rating AC23 category B
      63 A
    • Rated short-­time with­stand current Icw 1s IEC 60947
      2.50 kA
    • Rated short-­time with­stand current Icw IEC 60947
      2.50 kA
    Connec­tion
    • Cross-sec­tion rigid conductor
      50 mm² max.
    • Cross-sec­tion flex­ible conductor
      50 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      5.70 W
    • Power dissip­a­tion at IN
      17.10 W
    • Rated oper­a­tional power under 400 V AC AC1
      82000 W
    • Rated oper­a­tional power under 400 V AC AC23
      28000 W
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Archi­tec­ture
    • Type of pole
      4P
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Short rotary handle
    Frequency
    • Frequency
      50 - 50 Hz
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Capa­city
    • Number of modules
      6
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6.6 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      86.5 mm
    • Width
      108 mm
    • Depth
      90 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Load break switch 4P 630A (English)
    PDF
    369,67 kB
    REACH declaration HA406
    PDF
    RoHS report HA406
    PDF

    Downloads

    • Image HA406  | Hager Africa

      Product Image HA406

    • Product datasheet

      Image Hager Product data sheet HA406  | Hager Africa

      Hager Product data sheet HA406

      Load break switch with visible breaking 4P 125A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      350,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HA362 - Load break switch 3P 1250A
      HA362
      Load break switch 3P 1250A
    • 2
      HA452 - Switch disconnector Visible break 4P 125A 415V Icm 7kA
      HA452
      Load break switch 4P 160A
    • 3
      HA352 - Load break switch 4P 125A 415V Icw 7kA main switch long rotary handle
      HA352
      Load break switch 3P 160A
    • 4
      HA458 - Load break switch 3P 800A Icw 26kA Icm 48kA Long rotary handle
      HA458
      Load break switch 4P 630A
    • 5
      HA364 - Load break switch 4P 250A Icw 9kA Long rotary handle Main switch IP00
      HA364
      Load break switch 3P 1600A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group