The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • orion+ water­proof enclos­ures and cabinets
    • FZ870Z
    The Hager Orion.Plus polyester door stopper holds enclosure doors securely open, preventing accidental closure during installation or maintenance. Made of robust polyester for corrosion and UV resistance, it suits outdoor and industrial settings. Easy to fit to Orion.Plus cabinets, it enhances safety and accessibility. Supplied without toggle.
    EAN
    3250612524570
    Packaging
    1 Piece
    • orion+ water­proof enclos­ures and cabinets

    Universal lock square 6mm, 1 key, IP44/54 Swiss version, with toggle FZ870Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Universal lock square 6mm, 1 key, IP44/54 Swiss version, with toggle

    FZ870Z

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Equip­ment
    • With toggle
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FZ870Z
    PDF
    RoHS report FZ870Z
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet FZ870Z  | Hager Africa

      Hager Product data sheet FZ870Z

      Door stopper, Orion.Plus polyester

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL331B - Polyester floor standing enclosure, Orion.Plus, plain door 900x1100x300 mm
      FL331B
      Polyester floor standing enclosure, Orion.Plus, plain door 900x1100x300 mm
    • 2
      FL325B - Orion.Plus polyester floor enclosure IP65 IK10 900x600x300 Class II RAL7035
      FL325B
      Polyester floor standing enclosure, Orion.Plus, plain door 600x850x300 mm
    • 3
      FL326B - Polyester floor standing enclosure, Orion.Plus, plain door 900x850x300 mm
      FL326B
      Polyester floor standing enclosure, Orion.Plus, plain door 900x850x300 mm
    • 4
      FL330B - Polyester floor standing enclosure, Orion.Plus, plain door 600x1100x300 mm
      FL330B
      Polyester floor standing enclosure, Orion.Plus, plain door 600x1100x300 mm
    • 5
      FL322B - Polyester floor standing enclosure, Orion.Plus, plain door 1200x600x300 mm
      FL322B
      Polyester floor standing enclosure, Orion.Plus, plain door 1200x600x300 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group