The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FZ005N
    EAN
    3250612776535
    Packaging
    1 Piece

    Door, univers, right, plain, RAL 9010, for enclosure IP44 650x300mm FZ005N

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door, univers, right, plain, RAL 9010, for enclosure IP44 650x300mm

    FZ005N

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 8 products available
    • Docu­ment holder 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Lock system
    • Docu­ment holder
    • FZ597

      Door lock N° 1242E, for Univers IP43, FW2, Q4/5, with 2 keys

      €0.00  / *
    • FZ451N

      Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ449N

      Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ821N

      Lock, univers, square 8mm with seal cover, for enclosure IP44, with 1 key

      €0.00  / *
    • FZ823N

      Lock, univers, plastic slot with seal cover for enclosure IP44

      €0.00  / *
    • FZ824N

      Lock, univers, cylinder Nr.1242E with seal cover and 2 keys

      €0.00  / *
    • FZ226

      Sealing cap, univers, for Door of IP44/54 enclosures

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *

    Referenced by

    • FWB41S

      FWB encl., univers, 4-rows 48 modules cl.II IP44 w.plain door, 650x300x161mm, QC

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      619 mm
    • Width
      269 mm
    • Depth
      12 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Partial door
    • Type of handle
      Hinged pattern handle
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Right
    Safety
    • Ingress Protec­tion (IP) class
      IP44
    • Locking type
      Bar lock
    Equip­ment
    • Number of section in width
      1
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration FZ005N
    PDF
    RoHS report FZ005N
    PDF

    Downloads

    • Image FZ005N  | Hager Africa

      Product Image FZ005N

    • Product datasheet

      Image Hager Product data sheet FZ005N  | Hager Africa

      Hager Product data sheet FZ005N

      Door, univers, right, plain, RAL 9010, for enclosure IP44 650x300mm

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group