The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW flush-­mounted distri­bu­tion boards
    • FWU62GS
    The Hager FW flush-mounted enclosure with 144 modules and a transparent single hinged door is ideal for residential and commercial distribution up to 125 A. With 6 rows (12 DIN rails, 24 MU/row) and 4 conduit entries, it streamlines large installations. Class II, IP30, IK07 ensure safe indoor use. Includes neutral and earth terminals. Steel construction in pure white RAL9010 delivers a clean, durable finish.
    EAN
    3250610660508
    Packaging
    1 Piece
    • FW flush-­mounted distri­bu­tion boards

    Flush enclosure 120M 5-row IP30 Class II transparent door 125A FWU62GS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flush enclosure 120M 5-row IP30 Class II transparent door 125A

    FWU62GS

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (28)
    • Mounting accessories 1 products available
    • Door/­op­er­ating panel 2 products available
    • DIN rail 3 products available
    • Cover for install­a­tion duct 1 products available
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards 1 products available
    • Rail terminal bar 3 products available

    Complete your system

    • Mounting accessories
    • Door/­op­er­ating panel
    • DIN rail
    • Cover for install­a­tion duct
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards
    • Rail terminal bar
    • Built-in field for tele­com­mu­nic­a­tions
    • Lock system
    • Cover strip
    • Cover for distri­bu­tion board
    • Docu­ment holder
    • Gland plate for enclosure
    • Vent­il­a­tion plate
    • FZ279

      Deep-adjustment kit, 12 to 32mm, for frame of FW flush enclosure FWxxU.

      €0.00  / *
    • FZ014N

      Door, univers, right, plain, RAL 9010, for enclosure IP44 950x550mm

      €0.00  / *
    • FZ162F

      Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU62.., height 13mm

      €0.00  / *
    • UT22C

      Insulated DIN rail, univers, 7, 5mm high, deep-adjustable until 21mm, 11, 5 mod. wide

      €0.00  / *
    • UN03FN

      Vertical uprights, univers FW, height 450mm, 2 pieces

      €0.00  / *
    • UN07FN

      Vertical uprights, univers FW, height 1050mm, 2 pieces

      €0.00  / *
    • FWU00P1

      Cable entry plate f. flush enclosure FWU

      €0.00  / *
    • FWU00V6

      Partition plate vertical for 6-rows FWU flush encl. height 950mm

      €0.00  / *
    • KM13A

      PE/N Terminal, universZ, 2x13 clamping points, 6x16/7x10 mm²

      €0.00  / *
    • KM25A

      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

      €0.00  / *
    • KM05B

      PE/N Terminal, universZ, 4x5 clamping points, 2x6/2x10/1x25mm², with clamp for 25mm²

      €0.00  / *
    • UN31TN

      Kit, univers FW, media with perforated mounting plate, 450x250mm

      €0.00  / *
    • UN41TN

      Kit, univers FW, media with perforated mounting plate, 600x250mm

      €0.00  / *
    • UN42TN

      Kit, univers FW, media with perforated mounting plate, 600x500mm

      €0.00  / *
    • UN51TN

      Kit, univers FW, media with perforated mounting plate, 750x250mm

      €0.00  / *
    • UN61TN

      Kit, univers FW, media with perforated mounting plate, 900x250mm

      €0.00  / *
    • FZ451N

      Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ226

      Sealing cap, univers, for Door of IP44/54 enclosures

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *
    • US32A1

      Cover plate, universN, 450x500mm, plain

      €0.00  / *
    • US42A1

      Cover plate, universN, 600x500mm, plain

      €0.00  / *
    • US11A3

      Cover plate, universN, 150x250mm, 1x12M, slot asymmetric

      €0.00  / *
    • US21A3

      Cover plate, universN, 300x250mm, 2x12M, slot distance 125mm

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • VZ741

      Rear cable entry flange IP41 for NewVegaD and Univers FW boards

      €0.00  / *
    • FD00P5

      Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      4
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting, Hollow wall
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      12
    • Number of rows
      6
    • Number of section in width
      2
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      144
    Dimen­sions
    • Height
      1003 mm
    • Width
      603 mm
    • Depth
      125 mm
    • Built-in height
      952 mm
    • Built-in width
      603 mm
    • Built-in depth
      112 mm
    • Number of width units
      24
    Cover, door
    • Number of cabinet doors
      1
    • Type of handle
      Hinged pattern handle
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FWU62GS
    PDF
    RoHS report FWU62GS
    PDF

    Downloads

    • Image FWU62GS  | Hager Africa

      Product Image FWU62GS

    • Product datasheet

      Image Hager Product data sheet FWU62GS  | Hager Africa

      Hager Product data sheet FWU62GS

      FW flush encl. 144mod, with transp. door, IP30, classII, niche 957x565x115mm

      PDF
    • Handbook

      Image Handbook en-GB 2023-04-11  | Hager Africa

      Handbook en-GB 2023-04-11

      Flush boards and accessories (EN)

      PDF
      5,83 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      FZ450N - Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
      FZ450N
      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
    • 3
      UL01G1 - PE/N terminal block universZ 60A 4x5 points 2x6/2x10/1x25mm² +25mm² clamp
      UL01G1
      Connection earth, 1 pole 1, 5mm²
    • 4
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 5
      FD00P5 - Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...
      FD00P5
      Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group