The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Fire-res­istant duct systems and fire protec­tion accessories
    • FWK9502100VERZ
    EAN
    4012740207546
    Packaging
    1 Piece
    • Fire-res­istant duct systems and fire protec­tion accessories

    fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga FWK9502100VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga

    FWK9502100VERZ

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (9)
    • Flat angle for fire-res­istant duct 1 products available
    • External corner for fire-res­istant duct 1 products available
    • Internal corner for fire-res­istant duct 1 products available
    • T-piece for fire-res­istant duct 1 products available
    • Caulking gun 1 products available
    • Coupler for fire-res­istant duct 2 products available

    Complete your system

    • Flat angle for fire-res­istant duct
    • External corner for fire-res­istant duct
    • Internal corner for fire-res­istant duct
    • T-piece for fire-res­istant duct
    • Caulking gun
    • Coupler for fire-res­istant duct
    • End piece for fire-res­istant duct
    • Poten­tial equal­iz­a­tion wall duct
    • L6955VERZ

      Flat corner, FWK 90/50210, galvanized

      €0.00  / *
    • L6952VERZ

      External corner, FWK 90/50210, galvanized

      €0.00  / *
    • L6951VERZ

      Internal corner, FWK 90/50210, galvanized

      €0.00  / *
    • L6956VERZ

      T piece, FWK 90/50210, galvanized

      €0.00  / *
    • BS90Z

      caulking gun for fire protection foam can BS90D

      €0.00  / *
    • L6958VERZ

      sliding collar, FWK 90/50210, galvanized

      €0.00  / *
    • L6950VERZ

      length adapter, FWK 90/50210, galvanized

      €0.00  / *
    • L6953VERZ

      End cap, FWK 90/50210, galvanized

      €0.00  / *
    • L6681GCHR

      L 6681 potential equalization connector

      €0.00  / *

    Technical properties

    Safety
    • Fire resist­ance class
      E30, E60
    Archi­tec­ture
    • Number of flame retardant sides
      4
    Install­a­tion, mounting
    • Base perfor­a­tion
      Yes
    Dimen­sions
    • Height
      142 mm
    • Width
      300 mm
    • Length
      750 mm
    • Internal height
      49 mm
    • Internal width
      204 mm
    • Inner cross-sec­tion
      9996 - 9996 mm²
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      43
    Mater­ials
    • Material
      Plaster, Steel
    • Treat­ment
      Galvan­ised
    • Colour
      Zinc
    Equip­ment
    • Sheeting material
      Steel
    • Number of cable retainers per meter
      0
    • Parti­tions possible
      Yes
    • Number of plug­gable parti­tions
      0
    • With protective film
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FWK9502100VERZ
    PDF
    RoHS report FWK9502100VERZ
    PDF

    Downloads

    • Image FWK9502100VERZ  | Hager Africa

      Product Image FWK9502100VERZ

    • Product datasheet

      Image Hager Product data sheet FWK9502100VERZ  | Hager Africa

      Hager Product data sheet FWK9502100VERZ

      fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga

      PDF
    • Product licence

      Image Product licence  | Hager Africa

      Product licence

      Product licence en-GB 2024-11-25

      PDF
      1,84 MB
      Image Product licence  | Hager Africa

      Product licence

      Product licence en-GB 2025-02-27

      PDF
      1,58 MB
    • Product certificate

      Image Product certificate International 2022-08-03  | Hager Africa

      Product certificate International 2022-08-03

      PDF
      885,27 kB
      Image Product certificate International 2022-08-03  | Hager Africa

      Product certificate International 2022-08-03

      PDF
      1,01 MB
      Image Product certificate International 2022-08-04  | Hager Africa

      Product certificate International 2022-08-04

      PDF
      633,94 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      316,91 kB
      Image T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9  | Hager Africa

      T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9

      Declaration of conformity International 2022-02-03

      PDF
      222,40 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      L6923VERZ - End cap, FWK 90/50110, galvanized
      L6923VERZ
      End cap, FWK 90/50110, galvanized
    • 2
      L6925VERZ - Flat corner, FWK 90/50110, galvanized
      L6925VERZ
      Flat corner, FWK 90/50110, galvanized
    • 3
      L6971VERZ - Internal corner,FWK 90/99260, galvanized
      L6971VERZ
      Internal corner, FWK 90/99260, galvanized
    • 4
      L6975VERZ - Flat corner, FWK 90/99260, galvanized
      L6975VERZ
      Flat corner, FWK 90/99260, galvanized
    • 5
      BS90S - Caulking Gun for BS90D Fire Protection Foam Can
      BS90S
      spray pipe for fire protection foam can 3 pieces

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group