The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Wall trunking solu­tions for resid­en­tial
  • ateha
  • BS90Z
  • Cable routing and room connec­tion systems

caulking gun for fire protection foam can BS90D BS90Z

EAN
4012740222938
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

caulking gun for fire protection foam can BS90D

BS90Z

  • Accessories
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 5 products available

Referenced by

  • FWK9992600VERZ

    fire-protection trunking short circuit integrity E90/E30 FWK90 100x260 0, 5m ga

    0.00 €  / *
  • FWK9991600VERZ

    fire-protection trunking short circuit integrity E90/E30 FWK90 100x160 0, 5m ga

    0.00 €  / *
  • FWK9502100VERZ

    fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga

    0.00 €  / *
  • FWK9501100VERZ

    fire-protection trunking short circuit integrity E60/E30 FWK90 50x110 0, 75m ga

    0.00 €  / *
  • FWK9500600VERZ

    fire-protection trunking short circuit integrity E60/E30 FWK90 50x60 0, 75m ga

    0.00 €  / *

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration BS90Z
PDF
Hager RoHS report BS90Z
PDF

Downloads

  • Image BS90Z  | Hager Africa

    Product Image BS90Z

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Product certificate

    Image Product certificate International 2022-08-03  | Hager Africa

    Product certificate International 2022-08-03

    PDF
    885,27 kB
    Image Product certificate International 2024-03-19  | Hager Africa

    Product certificate International 2024-03-19

    PDF
    2,14 MB
  • Declaration of performance

    Image Declaration of performance International 2020-01-01  | Hager Africa

    Declaration of performance International 2020-01-01

    PDF
    271,63 kB
More documentation

Discover more of this product range

    5
  • 1
    ATA123008014 - Trunking 12x30,L=2,1m,brown
    ATA123008014
    Trunking 12x30, L=2, 1m, brown
  • 2
    ATA122038014 - External corner for ATEHA trunking 12x20 in brown
    ATA122038014
    External corner for ATEHA trunking 12x20 in brown
  • 3
    ATA707598014 - Junction box 75x75mm for ATEHA trunking in brown
    ATA707598014
    Junction box 75x75mm for ATEHA trunking in brown
  • 4
    ATA205089016 - T piece for ATHEA trunking 20x50mm in traffic white
    ATA205089016
    T piece for ATHEA trunking 20x50mm in traffic white
  • 5
    ATA630599016 - Ceiling rose for ATHEA trunking in traffic white
    ATA630599016
    Ceiling rose for ATHEA trunking in traffic white

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group