FWB encl.,univers,4rows 48mod. IP44 cl.II empty w.plain door,650x300x161mm FWB41D
EAN
3250612735464
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Components for arrangement/baying system 2 products available -
Lock system 5 products available -
Cover strip 1 products available -
Separation plate for meter/distribution boards 3 products available -
Gland plate for enclosure 5 products available -
Accessories/spare parts for terminals 2 products available
Complete your system
Technical properties
Dimensions
-
Height650 mm
-
Width300 mm
-
Depth165 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP44
-
Protection classIsolation class II
-
Locking type3-point lever
-
Impact resistance IKIK09
Equipment
-
Number of section in width1
-
Number of flange plate openings2
-
Number of rows4
Installation, mounting
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialSteel
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentNo
Electric current
-
Rated current125 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Instruction manual
Instruction manual International 2015-05-05
PDF3,08 MB
Instruction manual International 2015-05-08
PDF673,51 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-05-12
PDF332,34 kB
Declaration
Declaration of conformity International 2022-08-29
PDF143,25 kB
Declaration
Declaration of conformity International 2022-03-09
PDF1,44 MB
More documentation