The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • FM653
    The Hager Quadro5 Couple Transport Lug provides secure lifting points for moving and installing Quadro5 enclosures. Made of robust steel and measuring 120 x 95 x 75 mm, it ensures safe handling during transport and positioning. Easy to fit and durable, it protects the cabinet structure and streamlines on-site installation and relocation.
    EAN
    3250612636532
    Packaging
    1 Piece
    • quadro5 monobloc enclos­ures and cabinets

    Quadro.Plus Top/Bottom Plain Plate 700x800 Steel, Pure White FM653

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Quadro.Plus Top/Bottom Plain Plate 700x800 Steel, Pure White

    FM653

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      120 mm
    • Width
      95 mm
    • Depth
      75 mm
    Mater­ials
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FM653
    PDF
    RoHS report FM653
    PDF

    Downloads

    • Image FM653  | Hager Africa

      Product Image FM653

    • Product datasheet

      Image Hager Product data sheet FM653  | Hager Africa

      Hager Product data sheet FM653

      Couple transport lug, Quadro5

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      275,65 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      284,72 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      306,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
      Image EU-Konformitätserklärung ZAS132DFM2  | Hager Africa

      EU-Konformitätserklärung ZAS132DFM2

      Declaration of conformity International 2022-10-25

      PDF
      318,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UT88B - Copper corner connection, quadro.system, 50x5 mm
      UT88B
      Copper corner connection, quadro.system, 50x5 mm
    • 2
      UT87A - Insulated copper busbar 800A 40x6 2000mm laminated quadro.system
      UT87A
      Perforated copper rail, quadro.system, 25x5 L400 mm
    • 3
      UT87F - Perforated copper rail, quadro.system, 50x5 L400 mm
      UT87F
      Perforated copper rail, quadro.system, 50x5 L400 mm
    • 4
      UT87G - Perforated copper rail, quadro.system, 50x5 L700 mm
      UT87G
      Perforated copper rail, quadro.system, 50x5 L700 mm
    • 5
      UC922E - Perforated flat copper busbar 900A M10 80x5 L1750 quadro.system
      UC922E
      Perforated copper rail, quadro.system, M10 60x10 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group