The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • FM558
    The Hager Quadro5 Plain Door H1860 W900 mm provides a robust, secure front for Quadro5 enclosures. Steel, powder-coated RAL9010, it offers IP55 protection against dust and water. Opaque single lock door with 3-side 7 mm locking and one key ensures controlled access. Slim 58 mm depth and pure white finish suit commercial/industrial switchboards, delivering durability and reliable environmental sealing.
    EAN
    3250612635580
    Packaging
    1 Piece
    • quadro5 monobloc enclos­ures and cabinets

    Plain door Quadro5 H2010 W900 IP55 steel lock 3-side 7 mm RAL9010 FM558

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plain door Quadro5 H2010 W900 IP55 steel lock 3-side 7 mm RAL9010

    FM558

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Key for enclos­ures/cab­inets 1 products available
    • Insert for lock system 2 products available
    • Docu­ment holder 1 products available
    • Lock system 1 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Key for enclos­ures/cab­inets
    • Insert for lock system
    • Docu­ment holder
    • Lock system
    • FZ850

      Key lock insert, Orion.Plus

      €0.00  / *
    • FZ517

      Key lock insert, Quadro5, 6 mm

      €0.00  / *
    • FZ515

      Key lock insert, Quadro5, 8 mm

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FL78Z

      Padlockable swinghandle w/o inserts, Quadro.Plus

      €0.00  / *

    Referenced by

    • FM308

      Floor standing steel enclosure, Quadro5, 1860x900x260 mm

      €0.00  / *
    • FM318

      Floor standing steel enclosure, Quadro5, 1860x900x400 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1860 mm
    • Width
      900 mm
    • Depth
      58 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Lock door
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Locking type
      3-Side 7 mm
    Equip­ment
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FM558
    PDF
    RoHS report FM558
    PDF

    Downloads

    • Image FM558  | Hager Africa

      Product Image FM558

    • Product datasheet

      Image Hager Product data sheet FM558  | Hager Africa

      Hager Product data sheet FM558

      Plain door, Quadro5, H1860 W900 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      275,65 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      284,72 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      306,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
      Image EU-Konformitätserklärung ZAS132DFM2  | Hager Africa

      EU-Konformitätserklärung ZAS132DFM2

      Declaration of conformity International 2022-10-25

      PDF
      318,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UT88B - Copper corner connection, quadro.system, 50x5 mm
      UT88B
      Copper corner connection, quadro.system, 50x5 mm
    • 2
      UT87A - Insulated copper busbar 800A 40x6 2000mm laminated quadro.system
      UT87A
      Perforated copper rail, quadro.system, 25x5 L400 mm
    • 3
      UT87F - Perforated copper rail, quadro.system, 50x5 L400 mm
      UT87F
      Perforated copper rail, quadro.system, 50x5 L400 mm
    • 4
      UT87G - Perforated copper rail, quadro.system, 50x5 L700 mm
      UT87G
      Perforated copper rail, quadro.system, 50x5 L700 mm
    • 5
      UC922E - Perforated flat copper busbar 900A M10 80x5 L1750 quadro.system
      UC922E
      Perforated copper rail, quadro.system, M10 60x10 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group