The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • FM538
    The Hager Quadro5 plain door H1860×W700×D58 mm delivers a robust, sealed front for enclosures. Powder-coated steel (RAL 9010 pure white) ensures durability and a clean finish, while IP55 rating protects against dust and water. Secure access via 3-point 7 mm lock (1 lock, 1 key). Opaque single-door, suited for 2-section width cabinets—ideal for industrial and commercial electrical panels.
    EAN
    3250612635382
    VPE
    1 piece
    • quadro5 monobloc enclos­ures and cabinets

    Quadro5 plain door 2010x700 mm Steel RAL9010 IP55 3-point 7 mm lock FM538

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Quadro5 plain door 2010x700 mm Steel RAL9010 IP55 3-point 7 mm lock

    FM538

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Key for enclos­ures/cab­inets 1 product.page.accessories.products-available
    • Insert for lock system 2 product.page.accessories.products-available
    • Docu­ment holder 1 product.page.accessories.products-available
    • Lock system 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Key for enclos­ures/cab­inets
    • Insert for lock system
    • Docu­ment holder
    • Lock system
    • FZ850

      Key lock insert, Orion.Plus

      €0.00  / *
    • FZ517

      Key lock insert, Quadro5, 6 mm

      €0.00  / *
    • FZ515

      Key lock insert, Quadro5, 8 mm

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FL78Z

      Padlockable swinghandle w/o inserts, Quadro.Plus

      €0.00  / *

    product.page.accessories.referenced_by.title

    • FM208

      Floor standing steel enclosure, Quadro5, 1860x700x260 mm

      €0.00  / *
    • FM218

      Floor standing steel enclosure, Quadro5, 1860x700x400 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      1860 mm
    • Width
      700 mm
    • Depth
      58 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Lock door
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Locking type
      3-Side 7 mm
    Equip­ment
    • Number of section in width
      2
    • Number of keys
      1

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration FM538
    PDF
    RoHS report FM538
    PDF

    Downloads

    • Image FM538  | Hager UK

      Product Image FM538

    • GeneratedProductDatasheet

      Image Hager Product data sheet FM538  | Hager UK

      Hager Product data sheet FM538

      Plain door, Quadro5, H700 W1860 mm

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      275,65 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      284,72 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      306,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager UK

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager UK

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
      Image EU-Konformitätserklärung ZAS132DFM2  | Hager UK

      EU-Konformitätserklärung ZAS132DFM2

      Declaration of conformity International 2022-10-25

      PDF
      318,13 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FZ517 - Universal barrel/key lock cylinder Nr.1242E, 2 keys, for IP44/54 enclosures
      FZ517
      Key lock insert, Quadro5, 6 mm
    • 2
      FZ795D - Document holder DIN A4 Plastic Light Grey Screw mounting
      FZ795D
      Document holder, Univers
    • 3
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 4
      FZ515 - Key lock insert Quadro5 4-sided 6 mm locking
      FZ515
      Key lock insert, Quadro5, 8 mm
    • 5
      UC844E - Cableset connecting kit quadro.system for HA250A, Rated 160A
      UC844E
      Perforated copper rail, quadro.system, M10 50x10 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group