The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • FM477
    The Hager Quadro5 functional uprights (H1710) provide sturdy vertical support for panel assembly in Quadro5 enclosures. Made of durable steel with a compact 1560 x 60 x 60 mm profile, they optimize space while ensuring rigid mounting of devices, rails, and cabling. Ideal for organizing and reinforcing distribution boards in residential and commercial installations.
    EAN
    3250612634774
    Packaging
    1 Piece
    • quadro5 monobloc enclos­ures and cabinets

    Cable duct Quadro5 Plastic RAL7035, 1970x1798.5x15 mm FM477

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable duct Quadro5 Plastic RAL7035, 1970x1798.5x15 mm

    FM477

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      1560 mm
    • Width
      60 mm
    • Depth
      60 mm
    Mater­ials
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FM477
    PDF
    RoHS report FM477
    PDF

    Downloads

    • Image FM477  | Hager Africa

      Product Image FM477

    • Product datasheet

      Image Hager Product data sheet FM477  | Hager Africa

      Hager Product data sheet FM477

      Functional uprights, Quadro5, H1710 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      275,65 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      284,72 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      306,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
      Image EU-Konformitätserklärung ZAS132DFM2  | Hager Africa

      EU-Konformitätserklärung ZAS132DFM2

      Declaration of conformity International 2022-10-25

      PDF
      318,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC821 - Angle Busbar Support Pair 4P 400/630A for 20-32 mm Busbars
      UC821
      Busbar support bracket, quadro.system, 400-1600A
    • 2
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 3
      FZ515 - Key lock insert Quadro5 4-sided 6 mm locking
      FZ515
      Key lock insert, Quadro5, 8 mm
    • 4
      FZ517 - Universal barrel/key lock cylinder Nr.1242E, 2 keys, for IP44/54 enclosures
      FZ517
      Key lock insert, Quadro5, 6 mm
    • 5
      UC875 - Perforated copper busbar 700A 63x5mm M10 L1750 quadro.system
      UC875
      Cableset connecting kit, quadro.system, HA250 A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group