The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • FM451
    EAN
    3250610133125
    Packaging
    1 Piece
    • quadro5 monobloc enclos­ures and cabinets

    Plinth, Quadro5, H150 900x260 mm FM451

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plinth, Quadro5, H150 900x260 mm

    FM451

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      150 mm
    • Width
      882 mm
    • Depth
      221 mm
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Grey
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FM451
    PDF
    RoHS report FM451
    PDF

    Downloads

    • Image FM451  | Hager Africa

      Product Image FM451

    • Product datasheet

      Image Hager Product data sheet FM451  | Hager Africa

      Hager Product data sheet FM451

      Plinth, Quadro5, H150 900x260 mm

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2026-04-07  | Hager Africa

      Instruction manual en-GB 2026-04-07

      PDF
      16,78 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FL253Z - Heaters, quadro.system, 30 W 230 V AC/DC
      FL253Z
      Heaters, quadro.system, 30 W 230 V AC/DC
    • 2
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 3
      FL252Z - Heaters, quadro.system, 15 W 230 V AC/DC
      FL252Z
      Heaters, quadro.system, 15 W 230 V AC/DC
    • 4
      FZ452 - Lock, cylinder Nr.405, with 2 keys, for enclosure univers IP43 and Quadro4-5
      FZ452
      Lock, cylinder Nr.405, with 2 keys, for enclosure univers IP43 and Quadro4-5
    • 5
      FL258Z - Thermostat, quadro.system, 10 A 230 V AC
      FL258Z
      Thermostat, quadro.system, 10 A 230 V AC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group