The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • orion+ water­proof enclos­ures and cabinets
    • FL985A
    The Hager Orion Plus MCB chassis kit 800x600 mm provides organized distribution for residential and commercial panels. With 5 rows (5x28M) and 140-module capacity, it supports high-density modular devices. Robust steel frame in RAL 7035 light grey ensures durability; Class I insulation and IP30 offer safe indoor use. Ideal for panel assembly, upgrades, and expansions.
    EAN
    3250612510023
    Packaging
    1 Piece
    • orion+ water­proof enclos­ures and cabinets

    Chassis Kit MCB Orion Plus 4x24M 96M 650x500 IP30 Steel RAL7035 FL985A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Chassis Kit MCB Orion Plus 4x24M 96M 650x500 IP30 Steel RAL7035

    FL985A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      750 mm
    • Width
      600 mm
    • Depth
      120 mm
    Equip­ment
    • Number of rows
      5
    Capa­city
    • Number of modules
      140
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Product colour
      Light grey
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      10

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL985A
    PDF
    RoHS report FL985A
    PDF

    Downloads

    • Image FL985A  | Hager Africa

      Product Image FL985A

    • Product datasheet

      Image Hager Product data sheet FL985A  | Hager Africa

      Hager Product data sheet FL985A

      Chassis kit MCB, orion plus 5x28M 800x600 mm +S

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL332B - Polyester floor standing enclosure, Orion.Plus, plain door 1200x1100x300 mm
      FL332B
      Polyester floor standing enclosure, Orion.Plus, plain door 1200x1100x300 mm
    • 2
      FL326B - Polyester floor standing enclosure, Orion.Plus, plain door 900x850x300 mm
      FL326B
      Polyester floor standing enclosure, Orion.Plus, plain door 900x850x300 mm
    • 3
      FL330B - Polyester floor standing enclosure, Orion.Plus, plain door 600x1100x300 mm
      FL330B
      Polyester floor standing enclosure, Orion.Plus, plain door 600x1100x300 mm
    • 4
      FL331B - Polyester floor standing enclosure, Orion.Plus, plain door 900x1100x300 mm
      FL331B
      Polyester floor standing enclosure, Orion.Plus, plain door 900x1100x300 mm
    • 5
      FL325B - Orion.Plus polyester floor enclosure IP65 IK10 900x600x300 Class II RAL7035
      FL325B
      Polyester floor standing enclosure, Orion.Plus, plain door 600x850x300 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group