The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • orion+ water­proof enclos­ures and cabinets
    • FL984A
    The Hager Orion Plus Chassis kit MCB 4x24M 650x500 mm +S is a modular distribution chassis for clean, reliable panel assemblies. With 4 rows and 96 modules, it accommodates extensive MCB and modular devices. Steel construction, Class I insulation, and IP30 ensure robust indoor protection. Light grey RAL 7035 finish fits modern panels. Ideal for residential and commercial distribution boards.
    EAN
    3250612510016
    Packaging
    1 Piece
    • orion+ water­proof enclos­ures and cabinets

    Insulated front panel Orion.Plus 50x800 mm Polyester untreated FL984A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated front panel Orion.Plus 50x800 mm Polyester untreated

    FL984A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      600 mm
    • Width
      500 mm
    • Depth
      120 mm
    Equip­ment
    • Number of rows
      4
    Capa­city
    • Number of modules
      96
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Product colour
      Light grey
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      8

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL984A
    PDF
    RoHS report FL984A
    PDF

    Downloads

    • Image FL984A  | Hager Africa

      Product Image FL984A

    • Product datasheet

      Image Hager Product data sheet FL984A  | Hager Africa

      Hager Product data sheet FL984A

      Chassis kit MCB, orion plus 4x24M 650x500 mm +S

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL332B - Polyester floor standing enclosure, Orion.Plus, plain door 1200x1100x300 mm
      FL332B
      Polyester floor standing enclosure, Orion.Plus, plain door 1200x1100x300 mm
    • 2
      FL326B - Polyester floor standing enclosure, Orion.Plus, plain door 900x850x300 mm
      FL326B
      Polyester floor standing enclosure, Orion.Plus, plain door 900x850x300 mm
    • 3
      FL330B - Polyester floor standing enclosure, Orion.Plus, plain door 600x1100x300 mm
      FL330B
      Polyester floor standing enclosure, Orion.Plus, plain door 600x1100x300 mm
    • 4
      FL331B - Polyester floor standing enclosure, Orion.Plus, plain door 900x1100x300 mm
      FL331B
      Polyester floor standing enclosure, Orion.Plus, plain door 900x1100x300 mm
    • 5
      FL325B - Orion.Plus polyester floor enclosure IP65 IK10 900x600x300 Class II RAL7035
      FL325B
      Polyester floor standing enclosure, Orion.Plus, plain door 600x850x300 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group