The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • orion+ water­proof enclos­ures and cabinets
    • FL714L
    The Hager Orion.Tech steel enclosure with plain single door (600×400×250 mm) provides secure indoor housing for control and power distribution up to 630 A. IP65 and IK10 with 1 mm powder-coated RAL7035 steel and barrel/key lock ensure environmental, impact, and access protection. Wall-mounted with 2 flange openings, Class I insulation; ideal for industrial and commercial control and distribution panels.
    EAN
    3250612510511
    Packaging
    1 Piece
    • orion+ water­proof enclos­ures and cabinets
    • auto­ma­tion orion.tech
    • See more

    Steel enclosure Orion.Tech IP65 IK10 500x400x200 plain door wall-mount FL714L

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel enclosure Orion.Tech IP65 IK10 500x400x200 plain door wall-mount

    FL714L

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available
    • Accessor­ies/s­pare parts for earthing and light­ning 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Accessor­ies/s­pare parts for earthing and light­ning
    • FL85Z

      Wall steel fixing brackets, Orion.Plus steel

      €0.00  / *
    • FL874A

      Ground wire kit, Orion.Plus

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      600 mm
    • Width
      400 mm
    • Depth
      250 mm
    • Thick­ness of side­wall
      1 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Barrel lock, Key lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of flange plate open­ings
      2
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      630 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL714L
    PDF
    RoHS report FL714L
    PDF

    Downloads

    • Image FL714L  | Hager Africa

      Product Image FL714L

    • Product datasheet

      Image Hager Product data sheet FL714L  | Hager Africa

      Hager Product data sheet FL714L

      Steel enclosure, Orion.Tech, plain door 600x400x200 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      306,95 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FL715L - Orion.Tech steel enclosure IP65 IK10 600x400x250 wall-mount plain door
      FL715L
      Steel enclosure, Orion.Tech, plain door 600x400x250 mm
    • 2
      FL701L - Internal back plate Quadro5 1800x734 mm Galvanised steel 2.5 mm
      FL701L
      Steel enclosure, Orion.Tech, plain door 250x200x160 mm
    • 3
      FL85Z - Wall steel fixing brackets, Orion.Plus steel
      FL85Z
      Wall steel fixing brackets, Orion.Plus steel
    • 4
      FL702L - Steel enclosure Orion.Tech IP65 IK10 250x200x160 Plain Door RAL7035
      FL702L
      Steel enclosure, Orion.Tech, plain door 300x250x160 mm
    • 5
      FL726L - Steel enclosure Orion.Tech IP65 IK10 plain door 950x600x250 wall-mount
      FL726L
      Steel enclosure, Orion.Tech, plain door 950x600x300 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group