The Hager Orion.Plus polyester floor-standing enclosure 600x1100x300 mm delivers robust distribution up to 630 A. IP65, Class II and IK08 ensure safe indoor/outdoor use, while corrosion‑resistant polyester and a 3-side 7 mm key lock add durability and security. Floor-mounted with 3 rows, transparent single door, light grey RAL7035. Ideal for harsh environments in utility and industrial installations.
EAN
3250610676301
Packaging
1 Piece
Orion.Plus Polyester Floor Enclosure 900x850x300 IP65 Class II IK08 630A FL530B
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Mounting accessories 3 products available -
Screw mounting set 1 products available -
Key for enclosures/cabinets 2 products available -
Insert for lock system 1 products available -
Cover strip 1 products available -
Blanking plate for enclosure 2 products available
Complete your system
Technical properties
Dimensions
-
Height600 mm
-
Width1100 mm
-
Depth300 mm
-
Thickness of sidewall1.50 mm
Safety
-
Ingress Protection (IP) classIP65
-
Protection classIsolation class II
-
Locking type3-Side 7 mm, Key lock
-
Impact resistance IKIK08
Equipment
-
Number of section in width2
-
Number of flange plate openings0
-
Number of rows3
Installation, mounting
-
Mounting onFloor mounting
-
Suitable for outdoor usageYes
Materials
-
ColourLight grey
-
RAL code7035
-
TreatmentUntreated
-
MaterialGlass reinforced polyester
-
Surface finishMatt
Cover, door
-
Number of cabinet doors2
-
Number of locks1
-
Door/cover is transparentYes
-
Cabinet door typeDouble door, symmetric
Electric current
-
Rated current IN630 A
Voltage
-
Nominal voltage400-400 V
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation