The Hager Orion.Plus polyester floor-standing enclosure 1200x600x300 mm protects electrical and automation equipment up to 630 A. IP65, Class II insulation and IK08 impact resistance ensure reliable indoor/outdoor service. A transparent single door with 3-point 7 mm key lock offers visibility and security. Floor-mounted with 7-row capacity, light grey RAL7035, ideal for harsh environments and panel consolidation.
EAN
3250610676226
Packaging
1 Piece
Orion.Plus polyester floor enclosure 900x600x300 IP65 Class II IK08 630A FL522B
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Blanking plate for enclosure 3 products available -
Lock system 1 products available -
Distributor assembly for serial built-in device 1 products available -
Door/operating panel 3 products available -
Key for enclosures/cabinets 2 products available -
Mounting accessories 3 products available
Complete your system
Technical properties
Dimensions
-
Height1200 mm
-
Width600 mm
-
Depth300 mm
-
Thickness of sidewall1.50 mm
Safety
-
Ingress Protection (IP) classIP65
-
Protection classIsolation class II
-
Locking type3-Side 7 mm, Key lock
-
Impact resistance IKIK08
Equipment
-
Number of section in width1
-
Number of flange plate openings0
-
Number of rows7
Installation, mounting
-
Mounting onFloor mounting
-
Suitable for outdoor usageYes
Materials
-
ColourLight grey
-
RAL code7035
-
TreatmentUntreated
-
MaterialGlass reinforced polyester
-
Surface finishMatt
Cover, door
-
Number of cabinet doors1
-
Number of locks1
-
Door/cover is transparentYes
-
Cabinet door typeSingle door
Electric current
-
Rated current IN630 A
Voltage
-
Nominal voltage400-400 V
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation