The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • orion+ water­proof enclos­ures and cabinets
    • FL374A
    The Hager MCCB x250 kit system for Orion.Plus (300x800 mm) is a robust 1-row metal assembly for mounting x250 MCCBs, delivering safe, tidy power distribution in electrical panels. Class I insulation enhances safety, and the grey white RAL 9002 finish suits professional switchboards. Six 75 mm step positions enable flexible device layout. Ideal for compact, reliable MCCB installations and maintenance.
    EAN
    3250610671306
    Packaging
    1 Piece
    • orion+ water­proof enclos­ures and cabinets

    Orion.Plus MCCB x160 Kit 300x600 IP30 Steel RAL7035 1 row FL374A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Orion.Plus MCCB x160 Kit 300x600 IP30 Steel RAL7035 1 row

    FL374A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      800 mm
    Equip­ment
    • Number of rows
      1
    Safety
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Metal
    • RAL code
      9002
    • Product colour
      Grey white
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      6

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL374A
    PDF
    RoHS report FL374A
    PDF

    Downloads

    • Image FL374A  | Hager Africa

      Product Image FL374A

    • Product datasheet

      Image Hager Product data sheet FL374A  | Hager Africa

      Hager Product data sheet FL374A

      MCCB x160 kit system, Orion.Plus, 300x800 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL332B - Polyester floor standing enclosure, Orion.Plus, plain door 1200x1100x300 mm
      FL332B
      Polyester floor standing enclosure, Orion.Plus, plain door 1200x1100x300 mm
    • 2
      FL326B - Polyester floor standing enclosure, Orion.Plus, plain door 900x850x300 mm
      FL326B
      Polyester floor standing enclosure, Orion.Plus, plain door 900x850x300 mm
    • 3
      FL330B - Polyester floor standing enclosure, Orion.Plus, plain door 600x1100x300 mm
      FL330B
      Polyester floor standing enclosure, Orion.Plus, plain door 600x1100x300 mm
    • 4
      FL331B - Polyester floor standing enclosure, Orion.Plus, plain door 900x1100x300 mm
      FL331B
      Polyester floor standing enclosure, Orion.Plus, plain door 900x1100x300 mm
    • 5
      FL325B - Orion.Plus polyester floor enclosure IP65 IK10 900x600x300 Class II RAL7035
      FL325B
      Polyester floor standing enclosure, Orion.Plus, plain door 600x850x300 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group