The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • orion+ water­proof enclos­ures and cabinets
    • FL137AM
    EAN
    3250619003276
    Packaging
    1 Piece
    • orion+ water­proof enclos­ures and cabinets

    Steel enclosure, Orion.Plus, plain door 1200x1200x400 mm FL137AM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel enclosure, Orion.Plus, plain door 1200x1200x400 mm

    FL137AM

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Key for enclos­ures/cab­inets 1 products available
    • Blanking plate for enclosure 3 products available

    Complete your system

    • Key for enclos­ures/cab­inets
    • Blanking plate for enclosure
    • FZ850

      Key lock insert, Orion.Plus

      0.00 €  / *
    • FL240Z

      Ventilated louvers plate, Orion.Plus, 120x120 mm

      0.00 €  / *
    • FL241Z

      Ventilated louvers plate, Orion.Plus, 160x160 mm

      0.00 €  / *
    • FL242Z

      Ventilated louvers plate, Orion.Plus, 220x220 mm

      0.00 €  / *

    Technical properties

    Dimen­sions
    • Height
      950 mm
    • Width
      1200 mm
    • Depth
      400 mm
    • Thick­ness of side­wall
      1.2 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      3-Side 7 mm
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of flange plate open­ings
      2
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    Cover, door
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    Hager REACH declaration FL137AM
    PDF

    Downloads

    • Image FL137AM  | Hager Africa

      Product Image FL137AM

    • Product datasheet

      Image Hager Product data sheet FL137AM  | Hager Africa

      Hager Product data sheet FL137AM

      Steel enclosure, Orion.Plus, plain door 1200x1200x400 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
      FL871Z
      Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    • 2
      FL715E - Insulated front panel, Orion.Plus, 150x800 mm
      FL715E
      Insulated front panel, Orion.Plus, 150x800 mm
    • 3
      FL714E - Insulated front panel, Orion.Plus, 150x600 mm
      FL714E
      Insulated front panel, Orion.Plus, 150x600 mm
    • 4
      FL713E - Insulated front panel, Orion.Plus, 150x500 mm
      FL713E
      Insulated front panel, Orion.Plus, 150x500 mm
    • 5
      FL712E - Insulated front panel, Orion.Plus, 150x400 mm
      FL712E
      Insulated front panel, Orion.Plus, 150x400 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group