The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • orion+ water­proof enclos­ures and cabinets
    • FL240Z
    The Hager Orion.Plus 120x120 mm ventilated louvers plate enhances enclosure airflow for better heat dissipation and equipment reliability. Made of varnished steel, 120x120x5 mm with 120 mm built-in height, it fits neatly on panels. IP30 protects against accidental contact and small particles. Ideal for Orion.Plus cabinets in residential, commercial, and industrial panels.
    EAN
    3250610272404
    Packaging
    1 Piece
    • orion+ water­proof enclos­ures and cabinets

    Busbar Kit Quadro Evo 4(3x10) Contact Protection Support, Steel, 400 mm FL240Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Busbar Kit Quadro Evo 4(3x10) Contact Protection Support, Steel, 400 mm

    FL240Z

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Steel
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      120 mm
    • Width
      120 mm
    • Depth
      5 mm
    • Built-in height
      120 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL240Z
    PDF
    RoHS report FL240Z
    PDF

    Downloads

    • Image FL240Z  | Hager Africa

      Product Image FL240Z

    • Product datasheet

      Image Hager Product data sheet FL240Z  | Hager Africa

      Hager Product data sheet FL240Z

      Ventilated louvers plate, Orion.Plus, 120x120 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
      FL871Z
      Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    • 2
      FL715E - Insulated front panel, Orion.Plus, 150x800 mm
      FL715E
      Insulated front panel, Orion.Plus, 150x800 mm
    • 3
      FL714E - Insulated front panel, Orion.Plus, 150x600 mm
      FL714E
      Insulated front panel, Orion.Plus, 150x600 mm
    • 4
      FL713E - Insulated front panel, Orion.Plus, 150x500 mm
      FL713E
      Insulated front panel, Orion.Plus, 150x500 mm
    • 5
      FL712E - Insulated front panel, Orion.Plus, 150x400 mm
      FL712E
      Insulated front panel, Orion.Plus, 150x400 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group