The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Distri­bu­tion cabinet up to 630 A
  • orion+ water­proof enclos­ures and cabinets
  • FL136AM
  • Distri­bu­tion systems

Steel enclosure, Orion.Plus, plain door 1200x1200x300 mm FL136AM

EAN
3250619003245
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Steel enclosure, Orion.Plus, plain door 1200x1200x300 mm

FL136AM

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Key for enclos­ures/cab­inets 1 products available
  • Blanking plate for enclosure 3 products available

Complete your system

  • Key for enclos­ures/cab­inets
  • Blanking plate for enclosure
  • FZ850

    Key lock insert, Orion.Plus

    0.00 €  / *
  • FL240Z

    Ventilated louvers plate, Orion.Plus, 120x120 mm

    0.00 €  / *
  • FL241Z

    Ventilated louvers plate, Orion.Plus, 160x160 mm

    0.00 €  / *
  • FL242Z

    Ventilated louvers plate, Orion.Plus, 220x220 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    950 mm
  • Width
    1200 mm
  • Depth
    300 mm
  • Thick­ness of side­wall
    1.2 mm
Safety
  • Ingress Protec­tion (IP) class
    IP65
  • Protec­tion class
    Isol­a­tion class I
  • Locking type
    3-Side 7 mm
  • Impact resist­ance IK
    IK10
Equip­ment
  • Number of flange plate open­ings
    2
Install­a­tion, mounting
  • Mounting on
    Wall mounting
  • Suit­able for outdoor usage
    No
Mater­ials
  • Colour
    Light grey
  • RAL code
    7035
  • Treat­ment
    Powder coated
  • Material
    Steel
Cover, door
  • Door/­cover is trans­parent
    No
Elec­tric current
  • Rated current
    250 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Hager REACH declaration FL136AM
PDF

Downloads

  • Image FL136AM  | Hager Africa

    Product Image FL136AM

  • Product datasheet

    Image Hager Product data sheet FL136AM  | Hager Africa

    Hager Product data sheet FL136AM

    Steel enclosure, Orion.Plus, plain door 1200x1200x300 mm

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2019-10-31  | Hager Africa

    Declaration of conformity en-GB 2019-10-31

    PDF
    707,52 kB
More documentation

Discover more of this product range

    5
  • 1
    FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    FL871Z
    Blanking strips 4 Mod, Quadro.Plus, 6 pieces
  • 2
    FL715E - Insulated front panel, Orion.Plus, 150x800 mm
    FL715E
    Insulated front panel, Orion.Plus, 150x800 mm
  • 3
    FL714E - Insulated front panel, Orion.Plus, 150x600 mm
    FL714E
    Insulated front panel, Orion.Plus, 150x600 mm
  • 4
    FL713E - Insulated front panel, Orion.Plus, 150x500 mm
    FL713E
    Insulated front panel, Orion.Plus, 150x500 mm
  • 5
    FL712E - Insulated front panel, Orion.Plus, 150x400 mm
    FL712E
    Insulated front panel, Orion.Plus, 150x400 mm

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group