The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • orion+ water­proof enclos­ures and cabinets
    • FL103AM
    EAN
    3250619003115
    Packaging
    1 Piece
    • orion+ water­proof enclos­ures and cabinets

    Steel enclosure, Orion.Plus, plain door 300x300x200 mm FL103AM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel enclosure, Orion.Plus, plain door 300x300x200 mm

    FL103AM

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Key for enclos­ures/cab­inets 1 products available
    • Door/­op­er­ating panel 1 products available
    • Blanking plate for enclosure 3 products available

    Complete your system

    • Key for enclos­ures/cab­inets
    • Door/­op­er­ating panel
    • Blanking plate for enclosure
    • FZ850

      Key lock insert, Orion.Plus

      €0.00  / *
    • FL543A

      Steel counterdoor, Orion.Plus sheet metal, H300 W300 mm

      €0.00  / *
    • FL240Z

      Ventilated louvers plate, Orion.Plus, 120x120 mm

      €0.00  / *
    • FL241Z

      Ventilated louvers plate, Orion.Plus, 160x160 mm

      €0.00  / *
    • FL242Z

      Ventilated louvers plate, Orion.Plus, 220x220 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      400 mm
    • Width
      300 mm
    • Depth
      200 mm
    • Thick­ness of side­wall
      1.2 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      3-Side 7 mm
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of flange plate open­ings
      2
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    Cover, door
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL103AM
    PDF
    RoHS report FL103AM
    PDF

    Downloads

    • Image FL103AM  | Hager Africa

      Product Image FL103AM

    • Product datasheet

      Image Hager Product data sheet FL103AM  | Hager Africa

      Hager Product data sheet FL103AM

      Steel enclosure, Orion.Plus, plain door 300x300x200 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL75Z - Leave lock insert, Orion.Plus, 3 mm
      FL75Z
      Leave lock insert, Orion.Plus, 3 mm
    • 2
      FL74Z - Triangular insert lock, Orion.Plus, 8mm
      FL74Z
      Triangular insert lock, Orion.Plus, 8mm
    • 3
      UC969 - Clips nut and screws, quadro.system, M5
      UC969
      Clips nut and screws, quadro.system, M5
    • 4
      FL76Z - Insert lock for rotary handle, Orion.Plus, 8x8 mm
      FL76Z
      Insert lock for rotary handle, Orion.Plus, 8x8 mm
    • 5
      FZ850 - Key lock insert, Orion.Plus
      FZ850
      Key lock insert, Orion.Plus

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group