The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FK130
    EAN
    3250612510931
    Packaging
    1 Piece

    Steel enclosure, FK, plain door 1900x1000x400 mm FK130

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel enclosure, FK, plain door 1900x1000x400 mm

    FK130

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Trans­port accessories 1 products available
    • Mounting accessories 1 products available
    • Insert for lock system 2 products available
    • Lock system 1 products available

    Complete your system

    • Trans­port accessories
    • Mounting accessories
    • Insert for lock system
    • Lock system
    • FM653

      Couple transport lug, Quadro5

      €0.00  / *
    • FM635

      Horizontal coupling kit, Quadro5

      €0.00  / *
    • FZ517

      Key lock insert, Quadro5, 6 mm

      €0.00  / *
    • FL98Z

      Pair inserts for key and sealing handle, Orion.Plus

      €0.00  / *
    • FZ680

      Rotary waterproof handle, Quadro5, IP54

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1900 mm
    • Width
      1000 mm
    • Depth
      400 mm
    • Thick­ness of side­wall
      1.20 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Key lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of flange plate open­ings
      2
    Install­a­tion, mounting
    • Mounting on
      Floor mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Metal
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration FK130
    PDF
    RoHS report FK130
    PDF

    Downloads

    • Image FK130  | Hager Africa

      Product Image FK130

    • Product datasheet

      Image Hager Product data sheet FK130  | Hager Africa

      Hager Product data sheet FK130

      Steel enclosure, FK, plain door 1900x1000x400 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2019-10-31  | Hager Africa

      Declaration of conformity en-GB 2019-10-31

      PDF
      707,52 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group