The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD00S5
    The Hager key lock kit for NewVegaD doors provides secure two-way locking with a 3 mm double lock bar. Supplied with 2 keys and an integrated toggle for easy operation, it enhances access control and prevents unauthorized opening. Ideal for upgrading or replacing door locks on NewVegaD enclosures, ensuring reliable, user-friendly security.
    EAN
    3250617860345
    Packaging
    1 Piece
    • vega D

    Key lock insert Quadro5 3-sided 8 mm key lock FD00S5

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Key lock insert Quadro5 3-sided 8 mm key lock

    FD00S5

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Safety
    • Locking type
      Double lock bar 3 mm
    Equip­ment
    • With toggle
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FD00S5
    PDF
    RoHS report FD00S5
    PDF

    Downloads

    • Image FD00S5  | Hager Africa

      Product Image FD00S5

    • Product datasheet

      Image Hager Product data sheet FD00S5  | Hager Africa

      Hager Product data sheet FD00S5

      Kit with key lock double-way 3mm, for NewVegaD door, with 2 keys

      PDF
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      FZ501 - Lock, univers, double-bit  3mm, with 1 key, for enclosures FA / FT / FG
      FZ501
      Lock, univers, double-bit 3mm, with 1 key, for enclosures FA / FT / FG
    • 4
      FZ502 - Lock, univers, triangular 7mm, with 1 key
      FZ502
      Lock, univers, triangular 7mm, with 1 key
    • 5
      FZ526 - Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6
      FZ526
      Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group