The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • vega D
    • FD00S0
    The Hager standard lock kit for NewVegaD doors is a spare part designed to restore secure, reliable access to the enclosure. It features a rotary hinged handle with toggle for smooth operation and positive locking. Ideal for maintenance or refurbishment, it fits NewVegaD cover and door assemblies, enhancing safety, durability, and a professional finish in residential or commercial installations.
    EAN
    3250617860512
    Packaging
    1 Piece
    • vega D

    Key lock kit 1242E for NewVegaD door, knob handle with toggle, 2 keys FD00S0

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Key lock kit 1242E for NewVegaD door, knob handle with toggle, 2 keys

    FD00S0

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Cover, door
    • Type of handle
      Rotary hinged handle
    Equip­ment
    • With toggle
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FD00S0
    PDF
    RoHS report FD00S0
    PDF

    Downloads

    • Image FD00S0  | Hager Africa

      Product Image FD00S0

    • Product datasheet

      Image Hager Product data sheet FD00S0  | Hager Africa

      Hager Product data sheet FD00S0

      Kit with standard lock for NewVegaD door as spare part

      PDF
    • Handbook

      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (FR)

      PDF
      11,49 MB
      Image Technical manual for New VegaD enclosures  | Hager Africa

      Technical manual for New VegaD enclosures

      Surface, flush boards and accessories (EN)

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-11

      PDF
      190,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      TN822 - Insulated phase busbar 3P 63A fork 10mm² for 2 motor starters 230-400V 5M
      TN822
      Telephone cable, RJ45/RJ11, 0, 5m
    • 3
      TN003S - RJ45 connectors cat.6 UTP + support
      TN003S
      RJ45 connectors cat.6 UTP + support
    • 4
      TN713 - 4 RJ45 patch cables cat.6 S/FTP,0.5m
      TN713
      4 RJ45 patch cables cat.6 S/FTP, 0.5m
    • 5
      TN714 - RJ45 patch cable Cat.6 S/FTP, 1m
      TN714
      RJ45 patch cable Cat.6 S/FTP, 1m

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group